Ball Valve Type 21 - DIN, Spigot End
ASAHI YUKIZAI CORPORATION
Manual valves
Ball valves
Ball Valve Type 21
DIN
Powered by
CAD模型選擇
{asahi/av_valve/ball_valves/bv_type_21/din/bv21_din_spigot_asmtab.prj},{NB=V2ALVUEPD032},{CNSORDERNO=V2ALVUEPD032},{NDMM=32},{NDINCH=11/4},{MD=32},{MDC=0.0},{D1=82},{D2=48},{D3=30},{D4=19.0},{C1=42},{H=80.5},{H1=47},{H2=52.5},{H3=8},{H4=3},{H5=10},{A=121},{S=15.0},{S1=30},{S2=9.0},{S3=15},{ME=5.5},{MD3=40},{MD3C=31.0},{ML=28.0},{L=174},{PPATH=../../../jis/parts_21_23_14/bv21/din_spigot_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MD
[mm]
MDC
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
C1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
A
[mm]
S
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
ME
[mm]
MD3
DIN PN10
[mm]
MD3C
DIN PN10
[mm]
ML
DIN PN10
[mm]
L
DIN PN10
[mm]
V2ALVUEPD010
V2ALVUEPD010
10
3/8
13
0.0
46
0
0
0.0
0
43.5
0
0.0
0
0
0
80
0.0
0
0.0
0
0.0
16
13.0
16.0
114
V2ALVUEPD015
V2ALVUEPD015
15
1/2
15
0.0
48
42
25
13.5
36
51.5
29
30.0
6
3
8
92
10.5
19
7.3
11
5.5
20
15.0
18.5
124
V2ALVUEPD020
V2ALVUEPD020
20
3/4
20
0.0
60
42
25
15.0
36
59.5
35
36.5
6
3
10
100
11.0
19
7.3
11
5.5
25
20.0
24.0
144
V2ALVUEPD025
V2ALVUEPD025
25
1
25
0.0
70
42
25
15.0
36
68.0
39
43.5
6
3
10
110
11.0
19
7.3
11
5.5
32
25.0
24.5
154
V2ALVUEPD032
V2ALVUEPD032
32
11/4
32
0.0
82
48
30
19.0
42
80.5
47
52.5
8
3
10
121
15.0
30
9.0
15
5.5
40
31.0
28.0
174
V2ALVUEPD040
V2ALVUEPD040
40
11/2
40
0.0
100
57
35
23.0
50
89.0
55
61.0
10
3
12
131
18.0
30
9.0
15
6.5
50
40.0
34.0
194
V2ALVUEPD050
V2ALVUEPD050
50
2
51
0.0
126
57
35
23.0
50
102.5
66
72.5
10
3
12
159
18.0
30
9.0
15
6.5
63
51.0
38.0
224
V21LVUEPD065
V21LVUEPD065
65
21/2
65
58.0
133
81
55
30.0
70
126.0
72
85.0
13
3
16
200
24.0
48
9.0
6
9.0
75
65.0
44.0
285
V21LVUEPD080
V21LVUEPD080
80
3
78
68.5
152
81
55
30.0
70
140.0
85
94.0
13
3
19
240
24.0
55
11.0
7
9.0
90
80.0
51.0
299
V21LVUEPD100
V21LVUEPD100
100
4
100
90.0
210
116
70
40.0
102
178.0
110
126.0
16
3
23
300
34.0
65
11.0
8
11.0
110
93.6
46.0
358
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表