Ball Valve Type 21 - ANSI CLASS 150, Flanged End
ASAHI YUKIZAI CORPORATION
Manual valves
Ball valves
Ball Valve Type 21
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/ball_valves/bv_type_21/ansi/bv21_ansi_flange_asmtab.prj},{NB=V2ALVUEFA032},{CNSORDERNO=V2ALVUEFA032},{NDMM=32},{NDINCH=11/4},{MD=1.26},{MDC=0.00},{D1=3.23},{D2=1.89},{D3=1.18},{D4=0.75},{C1=1.65},{H=3.17},{H1=1.85},{H2=2.07},{H3=0.31},{H4=0.12},{H5=0.39},{A=4.76},{S=0.59},{S1=1.18},{S2=0.35},{S3=0.59},{ME=0.22},{D=4.61},{C=3.50},{MN=4},{MH=0.63},{L=7.48},{MT=0.63},{VAR1=0.0},{PPATH=../../../jis/parts_21_23_14/bv21/ansi_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MD
[Inch]
MDC
[Inch]
D1
[Inch]
D2
[Inch]
D3
[Inch]
D4
[Inch]
C1
[Inch]
H
[Inch]
H1
[Inch]
H2
[Inch]
H3
[Inch]
H4
[Inch]
H5
[Inch]
A
[Inch]
S
[Inch]
S1
[Inch]
S2
[Inch]
S3
[Inch]
ME
[Inch]
D
ANSI Class 150
[Inch]
C
ANSI Class 150
[Inch]
MN
ANSI Class 150
[Inch]
MH
ANSI Class 150
[Inch]
L
[Inch]
MT
[Inch]
V2ALVUEFA015
V2ALVUEFA015
15
1/2
0.59
0.00
1.89
1.65
0.98
0.53
1.42
2.03
1.14
1.18
0.24
0.12
0.31
3.62
0.41
0.75
0.29
0.43
0.22
3.50
2.38
4
0.63
5.63
0.47
V2ALVUEFA020
V2ALVUEFA020
20
3/4
0.79
0.00
2.36
1.65
0.98
0.59
1.42
2.34
1.38
1.44
0.24
0.12
0.39
3.94
0.43
0.75
0.29
0.43
0.22
3.86
2.76
4
0.63
6.77
0.55
V2ALVUEFA025
V2ALVUEFA025
25
1
0.98
0.00
2.76
1.65
0.98
0.59
1.42
2.68
1.54
1.71
0.24
0.12
0.39
4.33
0.43
0.75
0.29
0.43
0.22
4.25
3.13
4
0.63
7.36
0.55
V2ALVUEFA032
V2ALVUEFA032
32
11/4
1.26
0.00
3.23
1.89
1.18
0.75
1.65
3.17
1.85
2.07
0.31
0.12
0.39
4.76
0.59
1.18
0.35
0.59
0.22
4.61
3.50
4
0.63
7.48
0.63
V2ALVUEFA040
V2ALVUEFA040
40
11/2
1.57
0.00
3.94
2.24
1.38
0.91
1.97
3.50
2.17
2.40
0.39
0.12
0.47
5.16
0.71
1.18
0.35
0.59
0.26
5.00
3.88
4
0.63
8.35
0.63
V2ALVUEFA050
V2ALVUEFA050
50
2
2.01
0.00
4.96
2.24
1.38
0.91
1.97
4.04
2.60
2.85
0.39
0.12
0.47
6.26
0.71
1.18
0.35
0.59
0.26
5.98
4.74
4
0.75
9.21
0.63
V21LVUEFA065
V21LVUEFA065
65
21/2
2.56
2.28
5.24
3.19
2.17
1.18
2.76
4.96
2.83
3.35
0.51
0.12
0.63
7.87
0.94
1.89
0.35
0.24
0.35
7.01
5.49
4
0.75
10.20
0.71
V21LVUEFA080
V21LVUEFA080
80
3
3.07
2.70
5.98
3.19
2.17
1.18
2.76
5.51
3.35
3.70
0.51
0.12
0.75
9.45
0.94
2.17
0.43
0.28
0.35
7.52
6.00
4
0.75
12.05
0.71
V21LVUEFA100
V21LVUEFA100
100
4
3.94
3.54
8.27
4.57
2.76
1.57
4.02
7.01
4.33
4.96
0.63
0.12
0.91
11.81
1.34
2.56
0.43
0.31
0.43
9.02
7.50
8
0.75
14.72
0.71
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表