您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Babbitted Flange Plate Type - Sleeve Bearings - Babbitted
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Babbitted
Powered by
CAD模型選擇
{baldor/dodge/bearings/babited/f4b_bap.prj},{NB=037005},{SS=1-15/16},{SS1=1.93750},{PN=037005},{DESCRIPTION=F4B-BAP-115},{WEIGHT=12.0},{A=4},{A1=4.00000},{B=6-1/2},{B1=6.50000},{C=3-3/4},{C1=3.750},{D=5-1/4},{D1=5.25000},{FN=4},{F=1/2},{F1=0.50000},{H=11/16},{H1=0.68750},{K=1-5/8},{K1=1.62500},{PT=1/4},{PT1=0.25000},{GS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
FN
Bolt Number
ⁿ/ₐ
F
Bolt Size
[Inch]
H
[Inch]
K
[Inch]
PT
Grease Cups - Pipe Tap
[Inch]
GS
Grease Cups - Size
ⁿ/ₐ
037001
15/16
037001
F4B-BAP-015
2.0
2
4
2
3
4
3/8
3/8
3/4
1/8
00
037010
1
037010
F4B-BAP-100
2.9
2
4
2
3
4
3/8
3/8
3/4
1/8
00
037002
1-3/16
037002
F4B-BAP-103
3.6
2-1/2
4-1/2
2-1/2
3-1/2
4
3/8
7/16
1
1/8
00
037011
1-1/4
037011
F4B-BAP-104
3.5
2-1/2
4-1/2
2-1/2
3-1/2
4
3/8
7/16
1
1/8
00
037003
1-7/16
037003
F4B-BAP-107
5.2
3
5-1/4
2-3/4
4
4
1/2
1/2
1-1/4
1/4
0
037012
1-1/2
037012
F4B-BAP-108
5.0
3
5-1/4
2-3/4
4
4
1/2
1/2
1-1/4
1/4
0
037004
1-11/16
037004
F4B-BAP-111
8.6
3-1/2
6
3-1/4
4-3/4
4
1/2
5/8
1-1/2
1/4
0
037005
1-15/16
037005
F4B-BAP-115
12.0
4
6-1/2
3-3/4
5-1/4
4
1/2
11/16
1-5/8
1/4
1
037013
2
037013
F4B-BAP-200
11.7
4
6-1/2
3-3/4
5-1/4
4
1/2
11/16
1-5/8
1/4
1
037006
2-3/16
037006
F4B-BAP-203
17
4-1/2
7-1/2
4
5-3/4
4
5/8
3/4
1-7/8
3/8
2
037007
2-7/16
037007
F4B-BAP-207
22
5
8
4-1/2
6-1/4
4
5/8
7/8
2-1/8
3/8
2
037017
2-11/16
037017
F4B-BAP-211
32
5-1/2
9
5
7
4
3/4
1
1-3/4
3/8
2
037009
2-15/16
037009
F4B-BAP-215
35
6
9-1/2
5-1/4
7-1/2
4
3/4
1
2-1/4
3/8
2
037020
3-7/16
037020
F4B-BAP-307
53
7
10-3/8
6-1/4
8-1/2
6
3/4
1
2-3/4
1/2
3
037022
3-15/16
037022
F4B-BAP-315
70
8
11-1/8
6-7/8
9-1/4
6
3/4
1-1/8
3-1/4
1/2
4
037024
4-7/16
037024
F4B-BAP-407
103
9
12-5/8
7-3/4
10-1/2
6
7/8
1-1/4
3-3/4
1/2
4
037026
4-15/16
037026
F4B-BAP-415
140
10
14
8-1/2
11-1/2
6
1
1-3/8
4-1/4
1/2
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Eccentric Collar Two-Bolt Flange Inch Bore - Eccentric Collar 2 Bolt Flange...
Baldor Reliance
09.11.2021
652 Series Regulator with Reverse Flow Check - 652 Series Regulator with Re...
ASCO Numatics
03.04.2024
LCM* - Monitored logic elements
Duplomatic
09.02.2024
Sleeve Bearings - SOLIDLUBE 3-7/16 thru 5 MM700 4-Bolt Flange Bearing - SOL...
Baldor Reliance
09.11.2021
TL-3535-K - Taper-Lock Bushings
Baldor Reliance
09.11.2021
B6_ _ _ZZ, SB6_ _ _ZZ - Deep Groove Ball Bearings - Double Shield Type
Misumi
30.06.2021
Sleeve Bearings - SOLIDLUBE 3/4 thru 3 LT700 4-Bolt Flange Bearing - SOLIDL...
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Four-Bolt Flange Inch Bore - GTM Medium Duty 4 Bolt ...
Baldor Reliance
09.11.2021
Core Pins - Top Quality Hotwork Die Steel - Two Hardness Ranges
D-M-E
24.05.2024
T-couplings, S-series, ISO 8434-1-T - Tube connector on both sides accordin...
VOSS
11.04.2023
HFROLL, HFROLLM - Rollers for Aluminum Frames
Misumi
15.02.2024
KZAN, KZAC, KZAP, KZAF - Driving Shafts - Straight -
Misumi
25.01.2022
CB - Hexagon Socket Head Cap Screws
Misumi
30.06.2021
BCHF - Ball Rollers - Flange Mounting Type
Misumi
30.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表