您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
B3PAN - Panamech Multi-Beam clamp fixing - Stainless steel - Torque: 0.5 to 10Nm
HPC
Power transmission parts
Positioning couplings
Panamech Multi-Beam
Panamech Multi-Beam stainless steel
Powered by
CAD模型選擇
{hpc/v2/positioning/panamech/stainless/b3pan.prj},{NB=hpc_B3PAN8C},{REFX=B3PAN8C},{TYPE=Préalésages},{A1=5.1},{A2=9.2},{D=31.8},{L=44.5},{C=12.0},{R=M4},{RAD=0.127},{ANG=5°},{NMMAI=5.00},{NMMNU=6.66},{NMMU=10.0},{A=5.1x9.2},{AX1=[5.1]},{AX2=[9.2]},{DN=4.000},{INFO=INFO},{A3=3.000},{DK=7.000},{T=2.000},{A1X=5.100},{A2X=9.200},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Part number
ⁿ/ₐ
TYPE
Bore / Pre bore
ⁿ/ₐ
D
ØD
[mm]
L
[mm]
C
[mm]
R
Screw
[mm]
RAD
Parallel offset
[mm]
ANG
Angular offset
[°]
NMMAI
Shock & reversing torque
[Nm]
NMMNU
Non reversing torque
[Nm]
NMMU
Max torque uniform
[Nm]
HPC - B3PAN4C
B3PAN4C
Pre bore
12.7
19.1
6.0
M2
0.127
5°
0.50
0.66
1.0
HPC - B3PAN5C
B3PAN5C
Pre bore
15.9
20.3
6.5
M2.5
0.127
5°
0.90
1.20
1.8
HPC - B3PAN6C
B3PAN6C
Pre bore
19.1
22.9
6.5
M2.5
0.127
5°
1.35
1.80
2.7
HPC - B3PAN7C
B3PAN7C
Pre bore
25.4
31.8
9.0
M3
0.127
5°
3.00
4.00
6.0
HPC - B3PAN8C
B3PAN8C
Pre bore
31.8
44.5
12.0
M4
0.127
5°
5.00
6.66
10.0
HPC - B3PAN4C 3/4
B3PAN4C 3/4
Bore to choose
12.7
19.1
6.0
M2
0.127
5°
0.50
0.66
1.0
HPC - B3PAN5C 3/4
B3PAN5C 3/4
Bore to choose
15.9
20.3
6.5
M2.5
0.127
5°
0.90
1.20
1.8
HPC - B3PAN6C 4/4.76
B3PAN6C 4/4.76
Bore to choose
19.1
22.9
6.5
M2.5
0.127
5°
1.35
1.80
2.7
HPC - B3PAN7C 5/6
B3PAN7C 5/6
Bore to choose
25.4
31.8
9.0
M3
0.127
5°
3.00
4.00
6.0
HPC - B3PAN8C 6/8
B3PAN8C 6/8
Bore to choose
31.8
44.5
12.0
M4
0.127
5°
5.00
6.66
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DBC - Panamech Multi-beam clamp fixing - Torque: 0.45 to 6Nm
HPC
03.08.2023
BC2 - Panamech Multi-Beam clamp fixing - aluminium - Torque: 0.5 to 40Nm
HPC
03.08.2023
BC3 - Panamech Multi-Beam clamp fixing - Stainless steel - Torque: 0.75 to ...
HPC
03.08.2023
BS3 - Panamech Multi-Beam - Stainless steel - Couple: 0,22 à 73Nm
HPC
03.08.2023
BNK - Ball Screw With Finished Shafts Ends
THK CO.,LTD.
23.05.2024
Q6 - Deep groove ball bearing - Steel
HPC
03.08.2023
MFBSc - Bellows coupling -clamp fixing - Stainless steel - Torque: 0.5 to ...
HPC
02.08.2023
BS2 - Panamech Multi-Beam set screw - aluminium - Torque: 0.2 to 40Nm
HPC
03.08.2023
MFBc - Bellows coupling - clamp fixing - Torque: 0.3 to 2Nm
HPC
02.08.2023
DKN - Miniature GERWAH® Bellows coupling clamp fixing - Torque: 0.4 to 10Nm...
HPC
03.08.2023
EKN - Miniature GERWAH® Bellows coupling set screw - Torque: 0.1 to 10Nm. S...
HPC
03.08.2023
EKGS - Backlash free coupling - servo insert coupling - torque range : 0.5 ...
HPC
03.08.2023
BG - Oldham coupling -set screw - Torque: 0.06 to 44Nm
HPC
03.08.2023
MFBS - Bellows coupling - set screw - Stainless steel - Torque: 0.5 to 3Nm
HPC
02.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表