B297-12, B297-18, B297-24, B297-30, B297-36, B297-42 - Cantilever Bracket
Eaton B-Line
Bolted Framing (Strut Systems)
Supports
Powered by
CAD模型選擇
{cooperbline/bolted_framing/supports/cantilever_bracket_b297.prj},{NB=B297-24 EG},{UL=835},{ULMM=3.71},{W=18},{WMM=457},{A=24},{AMM=610},{SLF=2.5},{FINISH=EG},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
UL
Uniform Load
[lbs]
ULMM
Uniform Load
[kN]
W
Tray Width
[Inch]
WMM
Tray Width
[mm]
A
[Inch]
AMM
A
[mm]
SLF
Saftey Load Factor
ⁿ/ₐ
B297-12 EG
B297-12 EG
1660
7.37
6 & 9
152 & 229
12
305
2.5
B297-18 EG
B297-18 EG
1100
4.88
12
305
18
457
2.5
B297-24 EG
B297-24 EG
835
3.71
18
457
24
610
2.5
B297-30 EG
B297-30 EG
665
2.95
24
610
30
762
2.5
B297-36 EG
B297-36 EG
550
2.44
30
762
36
914
2.5
B297-42 EG
B297-42 EG
465
2.06
36
914
42
1067
2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B22 Channel & Combinations - Channels
Eaton B-Line
17.10.2023
B11 Channel & Combinations - Channels
Eaton B-Line
17.10.2023
B409-12, B409-18, B409-24 - Cantilever Bracket
Eaton B-Line
17.10.2023
B409UF-12, B409UF-18, B409UF-21 - Under Floor Support Bracket
Eaton B-Line
17.10.2023
B494-12, B494-18, B494-24 - Cantilever Bracket
Eaton B-Line
17.10.2023
B52 Channel & Combinations - Channels
Eaton B-Line
17.10.2023
B494-30, B494-36, B494-42 - Cantilever Bracket
Eaton B-Line
17.10.2023
B281SQ - POST BASE FOR B22A, B, C, ETC.
Eaton B-Line
17.10.2023
B280SQ - POST BASE FOR B22
Eaton B-Line
17.10.2023
5" NEMA VE 1 Loading Depth, 6" Side Rail Height Aluminum - Straight Section...
Eaton B-Line
17.10.2023
B281 - POST BASE FOR B22A, B, C, ETC.
Eaton B-Line
17.10.2023
6" NEMA VE 1 Loading Depth, 7" Side Rail Height Aluminum - Straight Section...
Eaton B-Line
17.10.2023
B12 Channel & Combinations - Channels
Eaton B-Line
17.10.2023
Horizontal Bends 90° 60° 45° 30° (HB) - Fittings
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表