您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
B17 & B18 - Thermoplastic Bearing
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Bearings
Powered by
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/bearings/j45.prj},{NB=B17-23},{PN=B17-23},{DES=Thermoplastic Bearing},{CN=Master Inch/Metric Catalog},{CP=J45},{MAT=Thermoplastic},{BS=Sleeve Style},{D=1/2},{D1=0.5000},{OD=19/32},{OD1=0.5938},{B=1},{B1=1.0000},{C=MIN},{E=MIN},{IDMAX=0.5030},{IDMIN=0.5003},{HBMAX=0.5941},{HBMIN=0.5934},{SSMAX=0.4990},{SSMIN=0.4980},{Z=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BS
Bearing Style
ⁿ/ₐ
D
Bore Diameter d
[Inch]
OD
Outside Diameter D
[Inch]
B
Bearing Length
[Inch]
C
Flanged Diameter
[Inch]
E
Flanged Thickness E (+.0000/-.0055)
[Inch]
IDMAX
Max. Inside Diameter After Press Fit
[Inch]
IDMIN
Min. Inside Diameter After Press Fit
[Inch]
HBMAX
Max. Housing Bore
[Inch]
HBMIN
Min. Housing Bore
[Inch]
SSMAX
Max. Shaft Size
[Inch]
SSMIN
Min. Shaft Size
[Inch]
B17-1
B17-1
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/8
3/16
3/16
0.1269
0.1251
0.1878
0.1873
0.1243
0.1236
B17-2
B17-2
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/8
3/16
1/4
0.1269
0.1251
0.1878
0.1873
0.1243
0.1236
B17-3
B17-3
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/8
3/16
3/8
0.1269
0.1251
0.1878
0.1873
0.1243
0.1236
B17-4
B17-4
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
3/16
1/4
1/4
0.1892
0.1873
0.2503
0.2497
0.1865
0.1858
B17-5
B17-5
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
3/16
1/4
3/8
0.1892
0.1873
0.2503
0.2497
0.1865
0.1858
B17-6
B17-6
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
3/16
1/4
1/2
0.1892
0.1873
0.2503
0.2497
0.1865
0.1858
B17-7
B17-7
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/4
5/16
1/4
0.2521
0.2498
0.3128
0.3122
0.2490
0.2481
B17-8
B17-8
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/4
5/16
3/8
0.2521
0.2498
0.3128
0.3122
0.2490
0.2481
B17-9
B17-9
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/4
5/16
1/2
0.2521
0.2498
0.3128
0.3122
0.2490
0.2481
B17-10
B17-10
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
5/16
3/8
1/4
0.3148
0.3125
0.3753
0.3747
0.3115
0.3106
B17-11
B17-11
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
5/16
3/8
3/8
0.3148
0.3125
0.3753
0.3747
0.3115
0.3106
B17-12
B17-12
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
5/16
3/8
1/2
0.3148
0.3125
0.3753
0.3747
0.3115
0.3106
B17-13
B17-13
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
5/16
3/8
3/4
0.3148
0.3125
0.3753
0.3747
0.3115
0.3106
B17-14
B17-14
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
3/8
15/32
1/4
0.3773
0.3750
0.4691
0.4684
0.3740
0.3731
B17-15
B17-15
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
3/8
15/32
3/8
0.3773
0.3750
0.4691
0.4684
0.3740
0.3731
B17-16
B17-16
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
3/8
15/32
1/2
0.3773
0.3750
0.4691
0.4684
0.3740
0.3731
B17-17
B17-17
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
3/8
15/32
3/4
0.3773
0.3750
0.4691
0.4684
0.3740
0.3731
B17-18
B17-18
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
7/16
17/32
1/2
0.4406
0.4379
0.5316
0.5309
0.4365
0.4355
B17-19
B17-19
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/2
19/32
1/4
0.5030
0.5003
0.5941
0.5934
0.4990
0.4980
B17-20
B17-20
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/2
19/32
3/8
0.5030
0.5003
0.5941
0.5934
0.4990
0.4980
B17-21
B17-21
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/2
19/32
1/2
0.5030
0.5003
0.5941
0.5934
0.4990
0.4980
B17-22
B17-22
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/2
19/32
3/4
0.5030
0.5003
0.5941
0.5934
0.4990
0.4980
B17-23
B17-23
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/2
19/32
1
0.5030
0.5003
0.5941
0.5934
0.4990
0.4980
B18-1
B18-1
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Flanged Style
1/8
3/16
3/16
0.312
0.032
0.1269
0.1251
0.1878
0.1873
0.1243
0.1236
B18-2
B18-2
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Flanged Style
1/8
3/16
1/4
0.312
0.032
0.1269
0.1251
0.1878
0.1873
0.1243
0.1236
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NRB - Dyna-Speed Needle Roller Bearing - For 1/8" to 1" Hardened Shafts - D...
WMBerg
06.06.2023
LEF05 - Screw Bearing Assembly,Integrated Transmission Seat,Long Type
Yiheda 3D Electronic Gallery
09.05.2024
C-TMBB - Economy Urethane Molded Bearings - Standard Type
Misumi
04.10.2022
9060-74 - Connection clip
KAISER
21.02.2023
T-BDX - Mounted Bearing,Outer Spherical Ball Bearing With Sliding Block Sea...
Yiheda 3D Electronic Gallery
09.05.2024
DU14 - Bearings - For 1/8" to 1" Shafts Dry Unlubricated Du* Series - Steel...
WMBerg
06.06.2023
S4 - Ground Shafts - 1/4" Diameter - 303 Stainless Steel
WMBerg
06.06.2023
AYP_001_HC_HH_HY-AYL_001_HP - Y-bearing plummer block units
SKF
23.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表