您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0527 - Grub screws with hex socket and pin DIN EN ISO 4028
Blohm
Machine devices, jig devices
Screws, nuts and washers
Powered by
CAD模型選擇
{blohm/maschinen_und_vorrichtungselemente/schrauben_muttern_und_scheiben/07167.prj},{NB=B0527.06X20},{BESTBLOHM=B0527.06X20},{MATERIAL=Stahl},{OBFLGK=blank (schwarz)},{FESTKL=45 H},{D1=M6},{D2=4.0},{L=20},{L1=3.25},{T=3.5},{SW=3.0},{GEW=0.0029},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{NDM=6.000},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
FESTKL
Festiagkeitsklasse
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
L1 max.
[mm]
T
depth
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0527.103X4
B0527.103X4
stainless steel A2
bright
70
M3
2.0
4
1.00
1.2
1.5
0.0000
Yes
73181520
B0527.103X5
B0527.103X5
stainless steel A2
bright
70
M3
2.0
5
1.00
1.2
1.5
0.0000
Yes
73181520
B0527.103X6
B0527.103X6
stainless steel A2
bright
70
M3
2.0
6
1.75
2.0
1.5
0.0000
Yes
73181520
B0527.103X8
B0527.103X8
stainless steel A2
bright
70
M3
2.0
8
1.75
2.0
1.5
0.0000
Yes
73181520
B0527.103X10
B0527.103X10
stainless steel A2
bright
70
M3
2.0
10
1.75
2.0
1.5
0.0000
Yes
73181520
B0527.103X12
B0527.103X12
stainless steel A2
bright
70
M3
2.0
12
1.75
2.0
1.5
0.0000
Yes
73181520
B0527.104X5
B0527.104X5
stainless steel A2
bright
70
M4
2.5
5
1.25
1.5
2.0
0.0000
Yes
73181520
B0527.104X6
B0527.104X6
stainless steel A2
bright
70
M4
2.5
6
1.25
1.5
2.0
0.0000
Yes
73181520
B0527.104X8
B0527.104X8
stainless steel A2
bright
70
M4
2.5
8
2.25
2.5
2.0
0.0000
Yes
73181520
B0527.104X10
B0527.104X10
stainless steel A2
bright
70
M4
2.5
10
2.25
2.5
2.0
0.0001
Yes
73181520
B0527.104X12
B0527.104X12
stainless steel A2
bright
70
M4
2.5
12
2.25
2.5
2.0
0.0001
Yes
73181520
B0527.104X16
B0527.104X16
stainless steel A2
bright
70
M4
2.5
16
2.25
2.5
2.0
0.0001
Yes
73181520
B0527.104X20
B0527.104X20
stainless steel A2
bright
70
M4
2.5
20
2.25
2.5
2.0
0.0001
Yes
73181520
B0527.104X25
B0527.104X25
stainless steel A2
bright
70
M4
2.5
25
2.25
2.5
2.0
0.0002
Yes
73181520
B0527.105X5
B0527.105X5
stainless steel A2
bright
70
M5
3.5
5
1.50
2.0
2.5
0.0000
Yes
73181520
B0527.105X6
B0527.105X6
stainless steel A2
bright
70
M5
3.5
6
1.50
2.0
2.5
0.0001
Yes
73181520
B0527.105X8
B0527.105X8
stainless steel A2
bright
70
M5
3.5
8
2.75
3.0
2.5
0.0001
Yes
73181520
B0527.105X10
B0527.105X10
stainless steel A2
bright
70
M5
3.5
10
2.75
3.0
2.5
0.0001
Yes
73181520
B0527.105X12
B0527.105X12
stainless steel A2
bright
70
M5
3.5
12
2.75
3.0
2.5
0.0001
Yes
73181520
B0527.105X16
B0527.105X16
stainless steel A2
bright
70
M5
3.5
16
2.75
3.0
2.5
0.0002
Yes
73181520
B0527.105X20
B0527.105X20
stainless steel A2
bright
70
M5
3.5
20
2.75
3.0
2.5
0.0002
Yes
73181520
B0527.105X25
B0527.105X25
stainless steel A2
bright
70
M5
3.5
25
2.75
3.0
2.5
0.0003
Yes
73181520
B0527.105X30
B0527.105X30
stainless steel A2
bright
70
M5
3.5
30
2.75
3.0
2.5
0.0003
Yes
73181520
B0527.105X35
B0527.105X35
stainless steel A2
bright
70
M5
3.5
35
2.75
3.0
2.5
0.0004
Yes
73181520
B0527.106X6
B0527.106X6
stainless steel A2
bright
70
M6
4.0
6
1.75
2.0
3.0
0.0001
Yes
73181520
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B0120 - Grub screws with flat point hexagon socket DIN EN ISO 4026
Blohm
08.05.2024
SGPS-BR - Grub Screw Brass Pad
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
BN 21 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
16.05.2024
07167 - Grub screws with hex socket and pin DIN EN ISO 4028
norelem
30.05.2024
Nuts DIN 934
MBO Oßwald
08.10.2021
GN 913.2 A - Grub screws, Type A, with ball point
Elesa+Ganter
28.03.2024
Modèle 210204 - Hexagon socket set screw with flat point -Stainles steel A2...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
SGP-PL - Grub Screw Plastic Pad
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
ASME ≈B18.3 HSFCHCS - Hexagon Socket Flat Countersunk Head Cap Screws
Fabory
13.02.2023
BN 20918 - Hex socket window screws with flat head, steel case-hardened, wa...
Bossard Catalog
31.10.2023
C-BOX-FB, C-PACK-FB, C-FB - C-VALUE Hex Socket Flat Head Cap Screws-Steel-
Misumi
31.05.2023
DIN 915 - Hexagon socket set screws with dog point
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表