您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
B03.02 Form 1 - U clip
IMS UNIVERSAL Fastening elements
B - Fixing of mouldings, coverings and protective strips
B03 U clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/b/b03_u_klammer/b03_02_u_klammer_form_1.prj},{NB=IMS 370061440DOPPEL-U-KLAMMER VZ FL PASS(1.41.4)},{CNSORDERNO=370061440},{FORM=b03_02_u_klammer_form_1.jpg},{FORMX=1},{ARTCODE=DOPPEL-U-KLAMMER VZ FL PASS},{BD1=1.4},{BD1X=[1.40:1.60]},{BD2=1.4},{BD2X=[1.40:1.60]},{C=12.00},{D=17.50},{E=15.50},{S=0.50},{CNSMASSEXACT=2.63},{CNSMATNO=Federstahl CK 67},{CNSOBFL=VZ FL PASS},{XX=9},{VERS=22},{AX1=2.600},{SRX=1},{CNSORDERNOOLD=37061440}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BD1X
Thickness
[mm]
BD2X
Thickness
[mm]
C
[mm]
D
[mm]
E
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
VERS
[mm]
IMS 370025480 / FEDERKLAM...
370025480
SPRING CLIP CONTAINING AN...
[0.50:1.00]
[1.50:3.70]
20.00
13.70
20.40
0.50
4.27
Spring steel CK 67
MKB SI
1
IMS 370060570 / DOPPEL-U-...
370060570
DOUBLE U CLIP ZINC-PLATED...
[0.50:1.50]
[0.80:1.50]
12.75
14.00
10.00
0.40
1.47
Spring steel CK 67
VZ FL PASS
2
IMS 37006057A / U-KLAMMER...
37006057A
U-CLIP PHOSPHATED IMPREGN...
[0.50:1.50]
[0.80:1.50]
12.75
14.00
10.00
0.40
1.45
Spring steel CK 67
MKB SI
3
IMS 370060880 / DOPPEL-U-...
370060880
U CLIP ZINC-PLATED UNCOLO...
[0.65:0.85]
[1.00:1.50]
13.00
12.50
9.50
0.50
1.64
Spring steel CK 67
MKB SI
4
IMS 37006088A / DOPPEL-U-...
37006088A
DOUBLE CLIP
[0.65:0.85]
[1.00:1.50]
13.00
12.50
9.50
0.50
1.58
Spring steel CK 67
PHO IMP
4
IMS 370067600 / DOPPEL-U-...
370067600
DOUBLE U CLIP METAL CONTA...
[0.70:0.90]
[2.50:2.80]
20.00
13.00
15.30
0.50
3.29
Spring steel CK 67
MKB ANT
6
IMS 370074750 / DOPPEL-U-...
370074750
DOUBLE U CLIP ZINC-PLATED
[0.70:1.20]
[2.00:2.30]
13.00
11.10
13.10
0.60
2.40
Spring steel CK 67
VZ
40
IMS 370060830 / DOPPEL-U-...
370060830
DOUBLE U CLIP
[0.75:1.00]
[2.00:2.30]
12.50
9.00
8.50
0.50
1.47
Spring steel CK 67
MKB SW GZ
7
IMS 370066890 / DOPPEL-U-...
370066890
DOUBLE U CLIP ZINC-PLATED...
[0.80]
[2.00:4.00]
13.00
11.00
11.50
0.40
1.39
Spring steel CK 67
VZ FL PASS
8
IMS 370068070 / U-KLAMMER...
370068070
U-CLIP WITH HOLD DOWN DEV...
[0.80:1.25]
[1.50]
30.00
11.00
11.50
0.60
3.26
Spring steel CK 67
PHO
9
IMS 370065850 / DOPPEL-U-...
370065850
DOUBLE CLIP
[0.80:1.60]
[0.80:1.60]
20.00
10.80
10.30
0.50
1.95
Spring steel CK 67
PHO IMP
10
IMS 370063380 / U-KLAMMER...
370063380
U CLIP 1,25 - 1,75 MM ZIN...
[0.80:1.70]
[0.80:1.70]
13.00
9.50
9.50
0.40
1.16
Spring steel CK 67
ZN NI
11
IMS 37006338A / U-KLAMMER...
37006338A
U-CLIP PAINTED BLACK IMPR...
[0.80:1.70]
[0.80:1.70]
13.00
9.50
9.50
0.40
1.16
Spring steel CK 67
MKB SW
12
IMS 37006338B / DOPPEL-U-...
37006338B
DOUBLE-U-CLIP METAL CONTA...
[0.80:1.70]
[0.80:1.70]
13.00
9.50
9.50
0.40
1.10
Spring steel CK 67
MKB SI
12
IMS 370021020 / U-KLAMMER...
370021020
U CLIP ZINC-PLATED UNCOLO...
[0.88:1.00]
[2.40:2.60]
30.00
9.50
9.00
0.55
3.00
Spring steel CK 67
MKB SI
13
IMS 370008880 / DOPPEL-U-...
370008880
DOUBLE U CLIP ZINC-PLATED...
[0.90]
[2.30]
12.50
9.00
10.10
0.40
1.13
Spring steel CK 67
VZ FL PASS
14
IMS 370033860 / DOPPEL-U-...
370033860
U CLIP ZINC-PLATED UNCOLO...
[0.90:1.10]
[0.90:1.10]
22.00
15.40
14.80
0.40
2.99
Spring steel CK 67
MKB SI
15
IMS 370061700 / DOPPEL-U-...
370061700
DOUBLE U CLIP 1,0 - 1,25 ...
[0.90:1.10]
[1.80:2.00]
20.00
12.00
14.00
0.50
2.38
Spring steel CK 67
VZ FL PASS
16
IMS 370074980 / DOPPEL-U-...
370074980
DOUBLE U CLIP METAL CONTA...
[1.00:1.80]
[2.00:3.00]
18.00
19.30
11.90
0.50
3.50
Spring steel CK 67
MKB SI GZ
41
IMS 370072170 / DOPPEL-U-...
370072170
U CLIP ZINC-PLATED UNCOLO...
[1.00:1.80]
[2.00:3.20]
20.00
13.60
15.60
0.60
4.24
Spring steel CK 67
MKB SI
17
IMS 370061480 / DOPPEL-U-...
370061480
DOUBLE U CLIP
[1.15:1.35]
[2.30:2.50]
12.75
12.20
8.70
0.50
1.58
Spring steel CK 67
PHO LACK SW
18
IMS 370065060 / DOPPEL-U-...
370065060
DOUBLE U CLIP ZINC-PLATED
[1.15:1.35]
[2.30:2.50]
12.75
12.20
8.70
0.50
1.64
Spring steel CK 67
VZ
20
IMS 370067640 / DOPPEL-U-...
370067640
DOUBLE-U-CLIP MKB 10.2 SI
[1.30:1.50]
[1.50:1.70]
20.00
9.70
10.50
0.60
2.89
Spring steel CK 67
MKB SI
21
IMS 370061440 / DOPPEL-U-...
370061440
DOUBLE U CLIP ZINC-PLATED...
[1.40:1.60]
[1.40:1.60]
12.00
17.50
15.50
0.50
2.63
Spring steel CK 67
VZ FL PASS
22
IMS 37006144A / DOPPEL-U-...
37006144A
DOUBLE-U-CLIP METAL CONTA...
[1.40:1.60]
[1.40:1.60]
12.00
17.50
15.50
0.50
2.63
Spring steel CK 67
MKB SI
23
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B03.01 Form 2 - U clip
IMS UNIVERSAL Fastening elements
21.03.2022
B04.01 Form 1 - Plug-in clip
IMS UNIVERSAL Fastening elements
21.03.2022
D12.02 Form 1 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
21.03.2022
B04.02 Form 1 - Plug-in clip
IMS UNIVERSAL Fastening elements
21.03.2022
B04.02 Form 2 - Plug-in clip
IMS UNIVERSAL Fastening elements
21.03.2022
C04.01 - Metric free spinning washer nut
IMS UNIVERSAL Fastening elements
21.03.2022
C08.01 - Cage nut
IMS UNIVERSAL Fastening elements
21.03.2022
C02.01 Form A - Screw grommet
IMS UNIVERSAL Fastening elements
21.03.2022
C10.01 Form 1 - Plastic nut
IMS UNIVERSAL Fastening elements
21.03.2022
C07.02 Form 2 - Quicky stainless steel
IMS UNIVERSAL Fastening elements
21.03.2022
E02.01 - Metal hole plug
IMS UNIVERSAL Fastening elements
21.03.2022
R22 (Metric) - Rod Seal - Series 122 (Metric)
System Seals
19.10.2020
R92 (Imperial) - Rod Seal - Series 192 (Imperial)
System Seals
19.10.2020
C11.01 Form 1 - Shaft retainer
IMS UNIVERSAL Fastening elements
21.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表