目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0054 - Indexing plungers
Blohm
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03091_asmtab.prj},{NB=B0054.1905},{BESTBLOHM=B0054.1905},{GR=9},{D=5},{D1=M 8},{D2=3},{L=54},{L1=27},{L2=42},{L3=24.0},{H=12},{A=19},{SW1=8},{F=0.9},{F1=3.5},{F2=13.5},{ANTDM=4.5},{GEW=0.0135},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,,BLOHM},{TAB=0},{TAB1=1.000},{IMPERIAL=MM},{PPATH=03091_schb.prj},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
diameter
ⁿ/ₐ
L
total length
ⁿ/ₐ
L1
Length
ⁿ/ₐ
L2
Length
ⁿ/ₐ
L3
Length
[mm]
H
height
ⁿ/ₐ
A
distance
ⁿ/ₐ
SW1
width across flats
ⁿ/ₐ
F
chamfer x 30°
ⁿ/ₐ
F1
Spring force initial pressure F1 approx. N
[ca. N]
F2
Spring force final pressure F2 approx. N
[ca. N]
ANTDM
tightening torque
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0054.1104
B0054.1104
1
4
M 6
2.3
41.5
20
32
17.0
9.5
16
6
0.7
3.0
10.0
1.6
0.0059
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0054.1905
B0054.1905
9
5
M 8
3
54
27
42
24.0
12
19
8
0.9
3.5
13.5
4.5
0.0135
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0054.1206
B0054.1206
2
6
M 10
3.5
65
33.5
51
30.0
14
23,5
10
1.1
4.0
16.0
10.0
0.0261
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0054.1308
B0054.1308
3
8
M 12
4.7
73
31.8
54
28.0
19
31
12
1.3
4.0
22.0
13.0
0.0426
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0054.1410
B0054.1410
4
10
M 16
4.7
102.5
50.5
77,5
44.5
25
33
16
1.6
4.0
23.0
42.0
0.1033
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BK29.0035.INOX - Index bolts with stop, stainless steel quality
Bäcker
04.08.2022
03091 - Indexing plungers
norelem
30.05.2024
03195 - Locking pins with key ring
norelem
30.05.2024
K0365 - Locking pins with key ring
KIPP USA
21.05.2024
B0048 - Indexing plungers with extended indexing pin
Blohm
08.05.2024
K0634 - Indexing plungers stainless steel, without collar
KIPP
27.05.2024
K0340 - Indexing plungers
KIPP
27.05.2024
B0087 - Locking pins with key ring
Blohm
08.05.2024
B0049 - Indexing plungers short version
Blohm
08.05.2024
K0747 - Indexing plungers ECO
KIPP
27.05.2024
PXSK, PXRK - Indexing Plungers Resin Knob Type Rest Position Type Nuts
Misumi
30.06.2021
B0053 - Indexing plungers
Blohm
08.05.2024
K0365 - Locking pins with key ring
KIPP
27.05.2024
AMF 6612 - Eccentric lever with eye bolt
AMF - ANDREAS MAIER Fellbach
17.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表