您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0011 - Spring plungers plastic, with slot and stainless steel ball
Blohm
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03014.prj},{NB=B0011.060},{BESTBLOHM=B0011.06},{AUSF=Kugel Edelstahl},{POS=0},{D=M 6},{D1=3.5},{L=14},{H=1.0},{N=1.0},{F1=9},{F2=13},{GEW=0.0006},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=MIN},{FILTER=NORELEM,,BLOHM},{NDM=6},{XPOS=[0:$H.]},{XA=1.5},{XB=4.70},{XC=0.50},{XD=9.80},{XE=0.80},{TAB=2.000},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0011.06
B0011.06
ball stainless steel
M 6
3.5
14
1.0
1.0
9
13
0.0006
Yes
39269099
98% Warenverfügbarkeit. N...
31.12.2099
B0011.08
B0011.08
ball stainless steel
M 8
5.0
16
1.5
1.2
15
30
0.0012
Yes
39269099
98% Warenverfügbarkeit. N...
31.12.2099
B0011.10
B0011.10
ball stainless steel
M 10
6.0
19
2.0
1.6
20
40
0.0024
Yes
39269099
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Screw Jacks Type VE with Trapezoidal screw TGS
Neff Gewindetriebe
19.04.2024
MULTISTAGE RIVETS - ALUMINIUM MULTISTAGE MULTIFAR RIVETS STAINLESS STEEL NA...
FAR
20.04.2021
B0026 - Spring plungers with hexagon socket and ball, LONG-LOK secured, ste...
Blohm
08.05.2024
B0017 - Spring plungers with hexagon socket and ball, stainless steel
Blohm
08.05.2024
MB-Z/MDB-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC Corporation
18.04.2024
B0016 - Spring plungers with hexagon socket and ball, steel
Blohm
08.05.2024
HRW-1 - Thermo-chiller, Clean/Ethylene Glycol Type
SMC
28.09.2023
DIN ISO 606-E-RK-K2-WL-4XP - Roller Chains with Wide Bent Attachments DIN I...
MÄDLER
26.04.2024
GN 7802 - Spur Gears, Plastic, Pressure Angle 20°, Module 1,5
Ganter
12.04.2024
B0010 - Spring plungers with slot and POM ball, plastic
Blohm
08.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表