您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72252 - Tube ISO étiré sans soudure - Inox 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Tubes process
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/01_tubes_process/72252.prj},{NB=bene_inox_372252-882_5000},{REF=372252-882},{MAT=1.4307},{D=88.9},{L=5000},{E=2.0},{POIDS=4.26},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
E
[mm]
POIDS
[kg/m]
Béné Inox 372252-1316
372252-1316
1.4307
13.5
1.6
0.48
Béné Inox 372252-1323
372252-1323
1.4307
13.5
2.3
0.63
Béné Inox 372252-1716
372252-1716
1.4307
17.2
1.6
0.63
Béné Inox 372252-1723
372252-1723
1.4307
17.2
2.3
0.86
Béné Inox 372252-2116
372252-2116
1.4307
21.3
1.6
0.79
Béné Inox 372252-212
372252-212
1.4307
21.3
2.0
0.97
Béné Inox 372252-2126
372252-2126
1.4307
21.3
2.6
1.22
Béné Inox 372252-2616
372252-2616
1.4307
26.9
1.6
1.00
Béné Inox 372252-262
372252-262
1.4307
26.9
2.0
1.22
Béné Inox 372252-2626
372252-2626
1.4307
26.9
2.6
1.58
Béné Inox 372252-3316
372252-3316
1.4307
33.7
1.6
1.29
Béné Inox 372252-332
372252-332
1.4307
33.7
2.0
1.58
Béné Inox 372252-3332
372252-3332
1.4307
33.7
3.2
2.44
Béné Inox 372252-4216
372252-4216
1.4307
42.4
1.6
1.64
Béné Inox 372252-422
372252-422
1.4307
42.4
2.0
2.01
Béné Inox 372252-4232
372252-4232
1.4307
42.4
3.2
3.14
Béné Inox 372252-4816
372252-4816
1.4307
48.3
1.6
1.89
Béné Inox 372252-482
372252-482
1.4307
48.3
2.0
2.32
Béné Inox 372252-4832
372252-4832
1.4307
48.3
3.2
3.60
Béné Inox 372252-602
372252-602
1.4307
60.3
1.6
2.92
Béné Inox 372252-762
372252-762
1.4307
76.1
2.0
3.63
Béné Inox 372252-882
372252-882
1.4307
88.9
2.0
4.26
Béné Inox 672252-1316
672252-1316
1.4404
13.5
1.6
0.48
Béné Inox 672252-1323
672252-1323
1.4404
13.5
2.3
0.63
Béné Inox 672252-1716
672252-1716
1.4404
17.2
1.6
0.63
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 72332 - Seamless ANSI pipe Sch10S unpolished - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72272 - Seamless O.D. pipe unpolished - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72262 - Seamless metric pipe unpolished - Stainless steel 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5612 - Seamless ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72342 - Seamless ANSI pipe Sch40S unpolished - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72412 - DIN pipe (welded) unpolished - Stainless steel 1.4307 - 1.44...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 72113 - Light duty round pipe holder - Stainless steel 316 - Zinc pla...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72212 - ISO pipe (welded) unpolished - Stainless steel 1.4307 - 1.44...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 72111 - Threaded stirrup for ISO pipe - Stainless steel A2 - A4
BENE INOX - Stainless steel valves, pipes and fittings
25.03.2021
Modèle 5743 - Welding neck flange - Type 11B -Schedule 10S - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63426 - EPDM gasket with PTFE jacket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5123 - Unions flat seat (PTFE) - BW / Female - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Modèle 57321 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表