目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ATR. TL - Elbow parallel male adaptor
Pneumax
Fittings
Push-on fittings (series 300)
Series 300
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_calzamento_ottone/serie300/art_tl.prj},{NB=TL06M5},{CODE=TL06M5},{D=4},{F=M5x0.8},{I=3.5},{H=13.5},{L1=17.3},{PBOX=50},{DX=4.0},{RAD=7.18},{H1=10},{IX=3.5},{L11=10.0},{FX=5.000},{FXX=0.8},{HX=13.5},{P1=6.2},{P2=3.7},{L1X=17.300},{R=2.8},{L111=4.0},{HOLE=10.0},{IMG1=_immagini/raccordi_standard/serie300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
D
Ø D
[mm]
F
ⁿ/ₐ
I
[mm]
H
[mm]
L1
[mm]
PBOX
Parts in the box
ⁿ/ₐ
IMG1
ⁿ/ₐ
TL0418
TL0418
2.5
G1/8
5.5
19.5
16.5
50
_immagini/raccordi_standa...
TL06M5
TL06M5
4
M5x0.8
3.5
13.5
17.3
50
_immagini/raccordi_standa...
TL06M6
TL06M6
4
M6x1
4
14
17.3
50
_immagini/raccordi_standa...
TL0618
TL0618
4
G1/8
5.5
19.5
19.3
50
_immagini/raccordi_standa...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表