您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ATCA Power Backplane Connector 30pins
HARTING
PCB connectors
TCA connector
AdvancedTCA®
Powered by
CAD模型選擇
{harting_qs/9/16/77/12517.prj},{NB=16310301201000},{MANUID=16310301201000},{AAF726=16},{AAT080=30},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=20},{QUANTITYINT=20},{CTN=85366990},{PREVIEW=../../../_pool_/36/6c/16310301201000.tif__web.png},{DESCSHORT=Connectors, Female connector, Press-in termination, Rated current: 16 A, Contacts: 30},{DESCLONG=Connectors, Female connector, Press-in termination, Rated current: 16 A, Contacts: 30, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side, Thermoplastic resin (PBT), Beige},{MANUTYPEDESC=ATCA Power Backplane Connector 30pins},{SUPPLIERALTNO=16 31 030 1201 000},{MANUNAME=HARTING},{DELTIME=112},{AAC194=Cardboard}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
HARTING 16310301201000
16310301201000
Connectors, Female connec...
Connectors, Female connec...
ATCA Power Backplane Conn...
16 31 030 1201 000
HARTING
112
Cardboard
Noble metal over Ni, Mati...
Other copper alloys
16
30
Connectors, Female connec...
ATCA Power Backplane Conn...
Press-in
-55
125
Noble metal over Ni, Mati...
0
V0
Thermoplast
20
20
85366990
DE
Other
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表