您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
True Union Diaphragm Valve Type 14, Electric actuated Type J - Spigot End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Diaphragm valves
True Union Diaphragm Valve Type 14, Electric actuated Type J
Powered by
CAD模型選擇
{asahi/au_valve/ele_diaphragm_valves/ele_tudv_14_j/ele_tudv_14_j_spigot_asmtab.prj},{NB=AT1JUUEPD025},{CNSORDERNO=AT1JUUEPD025},{STD=DIN},{NDMM=25},{NDINCH=1},{MAT=U-PVC},{MD=25.00},{MD3=32.00},{ML=24.50},{L=195.00},{D1=70.00},{D2=67 x 80},{ML1=12.00},{H=275.20},{H1=18.50},{A=130.00},{A1=51.00},{A2=55.00},{A3=55.00},{S=25},{S1=M5},{S2=10},{VER=1},{ACTVERS=2},{PPATH=parts/ele_tudv_14_j_spigot_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MAT
Matrial
ⁿ/ₐ
MD
d
[mm]
MD3
d3
[mm]
ML
l
[mm]
L
[mm]
D1
[mm]
D2
[mm]
ML1
l1
[mm]
H
[mm]
H1
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
S
[mm]
S1
ⁿ/ₐ
S2
[mm]
AT1JUUEPD015
AT1JUUEPD015
DIN
15
1/2
U-PVC
16.00
20.00
18.50
150.00
48.00
54 x 66
10.00
265.70
19.50
130.00
51.00
55.00
55.00
25
M5
10
AT1JUUEPD020
AT1JUUEPD020
DIN
20
3/4
U-PVC
20.00
25.00
24.00
172.00
60.00
54 x 67
10.00
267.70
17.50
130.00
51.00
55.00
55.00
25
M5
10
AT1JUUEPD025
AT1JUUEPD025
DIN
25
1
U-PVC
25.00
32.00
24.50
195.00
70.00
67 x 80
12.00
275.20
18.50
130.00
51.00
55.00
55.00
25
M5
10
AT1JUUEPD032
AT1JUUEPD032
DIN
32
1 1/4
U-PVC
32.00
40.00
28.00
212.00
82.00
67 x 80
12.00
277.50
22.50
130.00
51.00
55.00
55.00
25
M5
10
AT1JUUEPD040
AT1JUUEPD040
DIN
40
1 1/2
U-PVC
40.00
50.00
34.00
276.00
100.00
108 x 108
21.00
318.50
27.50
130.00
51.00
55.00
55.00
45
M6
14
AT1JUUEPD050
AT1JUUEPD050
DIN
50
2
U-PVC
52.00
63.00
38.50
308.00
106.00
123 x 123
25.00
332.70
36.00
130.00
51.00
55.00
55.00
45
M6
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表