ASP UB M5/U10 - 带残压排气功能的先导单向阀/横向型/通用型/M5, 10-32UNF螺纹
SMC Corporation
流量控制元件
速度控制阀
带先导式单向阀
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/with_pilot_check_valve/asp_ub_m5_u10.prj},{NB=ASP-UB06E-U10},{GUI=ASP-UB06E-U10},{MODEL=ASP-UB06E-U10},{DD1=4},{DD2=6},{T=10/32UNF},{D1=2.9},{D2=9.3},{D3=10.4},{D4=9.6},{D5=9.4},{L1=53.9},{L2=48.6},{L3=38.1},{L4=17.8},{L5UL=52.3},{L5L=51.2},{L6=18.6},{L7=23.3},{L8=20.2},{L9=2.5},{H1=17.1},{H2=13.7},{H3=8.1},{H4=27.9},{H5=22.7},{H6=11.2},{H7=11.5},{M1=12.7},{M2=13.3},{CNSMASSEXACT=26},{A1=20.23},{A2=9.70},{A3=1.50},{A4=0.78},{A5=6.79},{A6=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
DD1
[mm]
DD2
[mm]
T
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5UL
[mm]
L5L
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
六角对边
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
M1
[mm]
M2
[mm]
CNSMASSEXACT
质量
[g]
ASP-UB04E-M5
ASP-UB04E-M5
ASP-UB04E-M5
4
4
M5x0.8
2.9
9.3
8.2
9.6
9.4
53.9
48.6
38.1
17.8
52.3
51.2
18.6
23.3
17.5
2.5
17.1
13.7
8.1
26.8
22.7
11.2
11.5
12.7
13.3
26
ASP-UB04E-U10
ASP-UB04E-U10
ASP-UB04E-U10
4
4
10/32UNF
2.9
9.3
8.2
9.6
9.4
53.9
48.6
38.1
17.8
52.3
51.2
18.6
23.3
17.5
2.5
17.1
13.7
8.1
26.8
22.7
11.2
11.5
12.7
13.3
25
ASP-UB06E-M5
ASP-UB06E-M5
ASP-UB06E-M5
4
6
M5x0.8
2.9
9.3
10.4
9.6
9.4
53.9
48.6
38.1
17.8
52.3
51.2
18.6
23.3
20.2
2.5
17.1
13.7
8.1
27.9
22.7
11.2
11.5
12.7
13.3
26
ASP-UB06E-U10
ASP-UB06E-U10
ASP-UB06E-U10
4
6
10/32UNF
2.9
9.3
10.4
9.6
9.4
53.9
48.6
38.1
17.8
52.3
51.2
18.6
23.3
20.2
2.5
17.1
13.7
8.1
27.9
22.7
11.2
11.5
12.7
13.3
26
ASP-UB04-M5
ASP-UB04-M5
ASP-UB04-M5
4
4
M5x0.8
0.0
9.3
8.2
9.6
9.4
52.8
47.5
38.1
17.8
52.3
51.2
18.6
23.3
17.5
2.5
17.1
13.7
8.1
26.8
22.7
11.2
11.5
12.7
13.3
26
ASP-UB04-U10
ASP-UB04-U10
ASP-UB04-U10
4
4
10/32UNF
0.0
9.3
8.2
9.6
9.4
52.8
47.5
38.1
17.8
52.3
51.2
18.6
23.3
17.5
2.5
17.1
13.7
8.1
26.8
22.7
11.2
11.5
12.7
13.3
26
ASP-UB06-M5
ASP-UB06-M5
ASP-UB06-M5
4
6
M5x0.8
0.0
9.3
10.4
9.6
9.4
52.8
47.5
38.1
17.8
52.3
51.2
18.6
23.3
20.2
2.5
17.1
13.7
8.1
27.9
22.7
11.2
11.5
12.7
13.3
27
ASP-UB06-U10
ASP-UB06-U10
ASP-UB06-U10
4
6
10/32UNF
0.0
9.3
10.4
9.6
9.4
52.8
47.5
38.1
17.8
52.3
51.2
18.6
23.3
20.2
2.5
17.1
13.7
8.1
27.9
22.7
11.2
11.5
12.7
13.3
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASP_UA_M5/U10 - 带残压排气功能的先导单向阀/纵向型/通用型/M5, 10-32UNF螺纹
SMC Corporation
22.03.2024
AKP LB M5/U10 - 水平型/弯头型
SMC Corporation
21.12.2023
AKP-LB - 水平型/弯头型
SMC Corporation
02.06.2024
ASP_UB - 带残压排气功能的先导单向阀/横向型/通用型/R, NPT螺纹
SMC Corporation
22.03.2024
ASP_UA_G - 带残压排气功能的先导单向阀/纵向型/通用型/G螺纹
SMC Corporation
22.03.2024
AS_2_1F-A - 带快换接头的速度控制阀/弯头型
SMC Corporation
02.06.2024
KNA - 对应OSHA规格/快换接头用喷嘴(树脂型)
SMC Corporation
31.01.2024
KNAG - 对应OSHA规格/快换接头用喷嘴(不锈钢型)
SMC Corporation
31.01.2024
VMG - 喷枪
SMC Corporation
02.06.2024
AKP UB M5/U10 - 水平型/通用型
SMC Corporation
21.12.2023
ASP_30F - 带先导式单向阀 速度控制阀
SMC Corporation
02.06.2024
MXQ - 气动滑台
SMC Corporation
02.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表