AS 2FSM FSC A INCH - Speed Controller With Compact Indicator/In-line Type (Inch)
SMC
bp3_flow_control_equipment
AS-FSM/FSC-A Speed Controller With Compact Indicator
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fsm_fsc-a/as_2fsm_fsc_a_inch_asmtab.prj},{NB=AS1002FSM-07A},{GUI=AS1002FS*-07A},{OMSC=},{RANGE=FSM},{D=1/4},{D1=12.0},{X=10.9},{Y=0.0},{D2=3.3},{D3=5.5},{D4=11.0},{D5=10.0},{L1=40.1},{L2=6.2},{L3=12.9},{L4MAX=30.7},{L4MIN=29.6},{L5=11.0},{L6=15.4},{L7=8.8},{L8=12.8},{M1=13.5},{CNSMASSEXACT=5.90},{NUMBER=3},{SIZE=100},{ODD=07},{PPATH=as_2fsm_fsc_a_inch/assembly/as_2fsm_fsc_a_inch_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
Applicable tubing O.D.
[mm]
D1
[mm]
X
[mm]
Y
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
M1
[mm]
CNSMASSEXACT
Mass
[g]
AS1002FSM-01A
AS1002FS*-01A
AS1002FSM-01A
1/8
8.4
6.7
9.5
3.3
5.5
11.0
10.0
36.6
5.1
11.8
29.6
28.5
11.0
15.4
8.8
10.1
13.5
4.40
AS1002FSM-03A
AS1002FS*-03A
AS1002FSM-03A
5/32
9.3
7.7
10.0
3.3
5.5
11.0
10.0
37.6
5.1
11.8
29.6
28.5
11.0
15.4
8.8
10.1
13.0
4.70
AS1002FSM-07A
AS1002FS*-07A
AS1002FSM-07A
1/4
12.0
10.9
0.0
3.3
5.5
11.0
10.0
40.1
6.2
12.9
30.7
29.6
11.0
15.4
8.8
12.8
13.5
5.90
AS2002FSM-03A
AS2002FS*-03A
AS2002FSM-03A
5/32
9.3
7.7
10.0
3.3
5.5
14.0
12.0
41.3
6.3
13.4
37.2
35.7
12.6
17.0
10.5
12.3
13.0
6.90
AS2002FSM-07A
AS2002FS*-07A
AS2002FSM-07A
1/4
12.0
10.9
0.0
3.3
5.5
14.0
12.0
43.2
6.5
13.6
37.4
35.9
12.6
17.0
10.5
12.8
13.5
8.00
AS2052FSM-07A
AS2052FS*-07A
AS2052FSM-07A
1/4
13.2
12.0
0.0
4.3
7.8
15.0
16.0
53.4
7.6
17.2
42.6
41.1
17.0
22.5
12.0
16.1
17.0
16.40
AS2052FSM-09A
AS2052FS*-09A
AS2052FSM-09A
5/16
15.2
13.5
0.0
4.3
7.8
15.0
16.0
57.2
8.5
18.1
43.5
42.0
17.0
22.5
12.0
16.1
19.0
18.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表