AS 2FSG A INCH - 带紧凑型指示器的速度控制阀/不锈钢系列/直通型 (英寸)
SMC Corporation
流量控制元件
速度控制阀
带快换接头 不锈钢阀体
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/stainless_body_with_one_touch_fittings/as_fsg_a_inch_asmtab.prj},{NB=AS2052FSG-07A},{GUI=AS2052FSG-07A},{MODEL=AS2052FSG-07A},{OMSC=},{D=1/4},{D1=13.2},{X=12.0},{Y=0.0},{D2=4.3},{D3=7.8},{D4=15.0},{D5=16.0},{L1=53.4},{L2=7.6},{L3=17.2},{L4MAX=42.6},{L4MIN=41.1},{L5=17.0},{L6=22.5},{L7=12.0},{L8=16.1},{M1=17.0},{CNSMASSEXACT=13.60},{NUMBER=6},{PPATH=as_fsg_a_inch/assembly/as_fsg_a_inch_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
D
适合管子外径
[mm]
D1
[mm]
X
[mm]
Y
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
M1
[mm]
CNSMASSEXACT
质量
[g]
AS1002FSG-01A
AS1002FSG-01A
AS1002FSG-01A
1/8''
8.4
6.7
9.5
3.3
5.5
11.0
10.0
36.6
5.1
11.8
29.6
28.5
11.0
15.4
8.8
10.1
13.5
4.26
AS1002FSG-03A
AS1002FSG-03A
AS1002FSG-03A
5/32''
9.3
7.7
10.0
3.3
5.5
11.0
10.0
37.6
5.1
11.8
29.6
28.5
11.0
15.4
8.8
10.1
13.0
4.56
AS1002FSG-07A
AS1002FSG-07A
AS1002FSG-07A
1/4''
12.0
10.9
0.0
3.3
5.5
11.0
10.0
40.1
6.2
12.9
30.7
29.6
11.0
15.4
8.8
12.8
13.5
5.76
AS2002FSG-03A
AS2002FSG-03A
AS2002FSG-03A
5/32''
9.3
7.7
10.0
3.3
5.5
14.0
12.0
41.3
6.3
13.4
37.2
35.7
12.6
17.0
10.5
12.3
13.0
7.05
AS2002FSG-07A
AS2002FSG-07A
AS2002FSG-07A
1/4''
12.0
10.9
0.0
3.3
5.5
14.0
12.0
43.2
6.5
13.6
37.4
35.9
12.6
17.0
10.5
12.8
13.5
8.15
AS2052FSG-07A
AS2052FSG-07A
AS2052FSG-07A
1/4''
13.2
12.0
0.0
4.3
7.8
15.0
16.0
53.4
7.6
17.2
42.6
41.1
17.0
22.5
12.0
16.1
17.0
13.60
AS2052FSG-09A
AS2052FSG-09A
AS2052FSG-09A
5/16
15.2
13.5
0.0
4.3
7.8
15.0
16.0
57.2
8.5
18.1
43.5
42.0
17.0
22.5
12.0
16.1
19.0
15.60
AS3002FSG-07A
AS3002FSG-07A
AS3002FSG-07A
1/4''
13.2
12.0
0.0
4.5
8.0
17.7
20.0
59.0
9.8
21.7
49.9
48.4
21.8
25.0
12.0
20.5
17.0
20.40
AS3002FSG-09A
AS3002FSG-09A
AS3002FSG-09A
5/16
15.2
13.5
0.0
4.5
8.0
17.7
20.0
65.0
9.8
21.7
49.9
48.4
21.8
25.0
12.0
20.5
19.0
22.80
AS3002FSG-11A
AS3002FSG-11A
AS3002FSG-11A
3/8
18.5
16.0
0.0
4.5
8.0
17.7
20.0
69.8
9.8
21.7
49.9
48.4
21.8
25.0
12.0
20.5
21.0
34.90
AS4002FSG-11A
AS4002FSG-11A
AS4002FSG-11A
3/8
18.5
16.0
0.0
4.3
8.0
19.7
26.0
76.9
11.3
23.7
58.7
57.2
28.0
33.0
14.0
26.2
21.0
47.10
AS4002FSG-13A
AS4002FSG-13A
AS4002FSG-13A
1/2
21.7
20.0
0.0
4.3
8.0
19.7
26.0
81.3
11.3
23.7
58.7
57.2
28.0
33.0
14.0
26.2
22.0
54.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表