AS 2FSG A - 带紧凑型指示器的速度控制阀/不锈钢系列/直通型
SMC Corporation
流量控制元件
速度控制阀
带快换接头 不锈钢阀体
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/stainless_body_with_one_touch_fittings/as_fsg_a_asmtab.prj},{NB=AS2052FSG-06A},{GUI=AS2052FSG-06A},{MODEL=AS2052FSG-06A},{OMSC=},{D=6.0},{D1=12.8},{X=9.7},{Y=12.0},{D2=4.3},{D3=7.8},{D4=15.0},{D5=16.0},{L1=54.2},{L2=7.6},{L3=17.2},{L4MAX=42.6},{L4MIN=41.1},{L5=17.0},{L6=22.5},{L7=12.0},{L8=16.1},{M1=17.0},{CNSMASSEXACT=13.2},{NUMBER=6},{PPATH=as_fsg_a/assembly/as_fsg_a_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
D
适合管子外径
ⁿ/ₐ
D1
[mm]
X
[mm]
Y
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
M1
[mm]
CNSMASSEXACT
质量
[g]
AS1002FSG-23A
AS1002FSG-23A
AS1002FSG-23A
3.2
8.4
6.7
9.5
3.3
5.5
11.0
10.0
36.6
5.1
11.8
29.6
28.5
11.0
15.4
8.8
10.1
13.5
4.4
AS1002FSG-04A
AS1002FSG-04A
AS1002FSG-04A
4.0
9.3
7.7
10.0
3.3
5.5
11.0
10.0
37.6
5.1
11.8
29.6
28.5
11.0
15.4
8.8
10.1
13.0
4.7
AS1002FSG-06A
AS1002FSG-06A
AS1002FSG-06A
6.0
11.6
9.7
12.0
3.3
5.5
11.0
10.0
40.1
6.1
12.8
30.6
29.5
11.0
15.4
8.8
12.3
13.0
5.8
AS2002FSG-04A
AS2002FGS-04A
AS2002FSG-04A
4.0
9.3
7.7
10.0
3.3
5.5
14.0
12.0
41.3
6.3
13.4
37.2
35.7
12.6
17.0
10.5
12.3
13.0
6.9
AS2002FSG-06A
AS2002FSG-06A
AS2002FSG-06A
6.0
11.6
9.7
12.0
3.3
5.5
14.0
12.0
43.1
6.3
13.4
37.2
35.7
12.6
17.0
10.5
12.3
13.0
7.8
AS2052FSG-06A
AS2052FSG-06A
AS2052FSG-06A
6.0
12.8
9.7
12.0
4.3
7.8
15.0
16.0
54.2
7.6
17.2
42.6
41.1
17.0
22.5
12.0
16.1
17.0
13.2
AS2052FSG-08A
AS2052FSG-08A
AS2052FSG-08A
8
15.2
9.7
12.0
4.3
7.8
15.0
16.0
57.2
8.5
18.1
43.5
42.0
17.0
22.5
12.0
16.1
19.0
15.6
AS3002FSG-06A
AS3002FSG-06A
AS3002FSG-06A
6.0
13.2
9.7
12.0
4.5
8.0
17.7
20.0
60.0
9.8
21.7
49.9
48.4
21.8
25.0
12.0
20.5
17.0
20.6
AS3002FSG-08A
AS3002FSG-08A
AS3002FSG-08A
8
15.2
9.7
12.0
4.5
8.0
17.7
20.0
65.0
9.8
21.7
49.9
48.4
21.8
25.0
12.0
20.5
19.0
22.8
AS3002FSG-10A
AS3002FSG-10A
AS3002FSG-10A
10
18.5
9.7
12.0
4.5
8.0
17.7
20.0
70.4
9.8
21.7
49.9
48.4
21.8
25.0
12.0
20.5
21.0
27.4
AS3002FSG-12A
AS3002FSG-12A
AS3002FSG-12A
12
20.9
9.7
12.0
4.5
8.0
17.7
20.0
76.0
10.9
22.8
51.0
49.5
21.8
25.0
12.0
22.1
22.0
31.0
AS4002FSG-10A
AS4002FSG-10A
AS4002FSG-10A
10
18.5
9.7
12.0
4.3
8.0
19.7
26.0
76.9
11.3
23.7
58.7
57.2
28.0
33.0
14.0
26.2
21.0
39.4
AS4002FSG-12A
AS4002FSG-12A
AS4002FSG-12A
12
21.7
9.7
12.0
4.3
8.0
19.7
26.0
81.3
11.3
23.7
58.7
57.2
28.0
33.0
14.0
26.2
22.0
44.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AS_2_1FSG_A - 带小型指示器的速度控制阀/弯头型
SMC Corporation
04.03.2024
10_AS_2_1FSG_G_A - 带小型指示器的速度控制阀/弯头型/G螺纹
SMC Corporation
04.03.2024
AS_3_1FSG_A - 带紧凑型指示器的速度控制阀/不锈钢系列
SMC Corporation
04.03.2024
10_AS_2FSG_A - 带紧凑型指示器的速度控制阀/不锈钢系列/直通型/洁净系列
SMC Corporation
04.03.2024
10-AS_3_1FSG_A - 带紧凑型指示器的速度控制阀/不锈钢系列/洁净系列
SMC Corporation
04.03.2024
AS_3_1FE - 树脂阀体带快换接头 万向型
SMC Corporation
17.06.2024
AS_3_1FSG_A_INCH - 带紧凑型指示器的速度控制阀/不锈钢系列
SMC Corporation
04.03.2024
AS_3_1FSG_G_A - 带紧凑型指示器的速度控制阀/不锈钢系列/G螺纹/洁净系列
SMC Corporation
04.03.2024
AS_2FSG_A_INCH - 带紧凑型指示器的速度控制阀/不锈钢系列/直通型 (英寸)
SMC Corporation
04.03.2024
AS_2_1FSG_G_A - 带小型指示器的速度控制阀/弯头型/G螺纹
SMC Corporation
04.03.2024
AS_1FM - 带快换接头 树脂阀体 直通型
SMC Corporation
17.06.2024
10-AS_2FSG_A_INCH - 带紧凑型指示器的速度控制阀/不锈钢系列/直通型/洁净系列
SMC Corporation
04.03.2024
ASD_30FM - 双向速度控制阀 万向型
SMC Corporation
17.06.2024
AS_3_1FSG_G_A - 带紧凑型指示器的速度控制阀/不锈钢系列/G螺纹
SMC Corporation
04.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表