AS-2F-A - 带快换管接头的速度控制阀/直通型
SMC Corporation
流量控制元件
速度控制阀
带快换接头 树脂阀体
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/resin_body_with_one_touch_fittings/as_2f_a_asmtab.prj},{NB=AS2052F-06A()},{GUI=AS2052F-06A},{ADAPTER=PMA-2052},{OPTION=},{OMSC=},{POS=},{D=6.0},{D1=12.8},{X=11.5},{Y=0.0},{D2=4.3},{D3=7.8},{D4=13.0},{D5=16.0},{L1=54.2},{L2=7.6},{L3=17.2},{L4MAX=36.2},{L4MIN=34.6},{L5=17.0},{L6=22.5},{L7=12.0},{L8=16.1},{M1=17.0},{L9=5.0},{L10=3.90},{LA1MAX=59.20},{LA1MIN=39.60},{LA2MAX=10.10},{LA2MIN=8.50},{LA3=24.10},{DA1=26.7},{DA2=22},{DA3=2.5},{T=0.5~3.5},{MASS1=11.8},{MASS2=2.70},{A=7.000},{B=2.000},{C=6.900},{E=11.030},{F=9.830},{PPATH=as_2f_a/assembly/as_2f_a_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
D
适合管子外径
[mm]
D1
[mm]
X
[mm]
Y
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
M1
[mm]
L9
[mm]
L10
[mm]
LA1MAX
[mm]
LA1MIN
[mm]
LA2MAX
[mm]
LA2MIN
[mm]
LA3
[mm]
DA1
ø
[mm]
DA2
ø
[mm]
DA3
ø
[mm]
T
适用平板厚度
[mm]
CNSMASSEXACT
质量
[g]
AS1002F-23A
AS1002F-23A
AS1002F-23A
3.2
8.4
6.7
9.5
3.3
5.5
9.4
10.0
36.6
5.1
11.8
24.1
23.0
11.0
15.4
8.8
10.1
13.5
2.0
2.75
44.50
29.00
7.60
6.50
19.10
21.2
17
2.0
0.5~2.0
3.7
AS1002F-04A
AS1002F-04A
AS1002F-04A
4.0
9.3
7.7
10.0
3.3
5.5
9.4
10.0
37.6
5.1
11.8
24.1
23.0
11.0
15.4
8.8
10.1
13.0
2.0
2.75
44.50
29.00
7.60
6.50
19.10
21.2
17
2.0
0.5~2.0
4.0
AS1002F-06A
AS1002F-06A
AS1002F-06A
6.0
11.6
9.7
12.0
3.3
5.5
9.4
10.0
40.1
6.1
12.8
25.1
24.0
11.0
15.4
8.8
12.3
13.0
2.0
2.75
44.50
29.00
7.60
6.50
19.10
21.2
17
2.0
0.5~2.0
5.0
AS2002F-04A
AS2002F-04A
AS2002F-04A
4.0
9.3
7.7
10.0
3.3
5.5
12.0
12.0
41.3
6.3
13.4
31.4
30.0
12.6
17.0
10.5
12.3
13.0
6.6
2.75
53.30
35.20
8.70
7.30
22.10
24.2
20
2.0
0.5~3.5
6.1
AS2002F-06A
AS2002F-06A
AS2002F-06A
6.0
11.6
9.7
12.0
3.3
5.5
12.0
12.0
43.1
6.3
13.4
31.4
30.0
12.6
17.0
10.5
12.3
13.0
6.6
2.75
53.30
35.20
8.70
7.30
22.10
24.2
20
2.0
0.5~3.5
6.9
AS2052F-06A
AS2052F-06A
AS2052F-06A
6.0
12.8
11.5
0.0
4.3
7.8
13.0
16.0
54.2
7.6
17.2
36.2
34.6
17.0
22.5
12.0
16.1
17.0
5.0
3.90
59.20
39.60
10.10
8.50
24.10
26.7
22
2.5
0.5~3.5
11.8
AS2052F-08A
AS2052F-08A
AS2052F-08A
8.0
15.2
13.5
0.0
4.3
7.8
13.0
16.0
57.2
8.5
18.1
37.1
35.5
17.0
22.5
12.0
16.1
19.0
5.0
3.90
59.20
39.60
10.10
8.50
24.10
26.7
22
2.5
0.5~3.5
13.8
AS3002F-06A
AS3002F-06A
AS3002F-06A
6.0
13.2
11.5
0.0
4.5
8.0
16.6
20.0
60.0
9.8
21.7
42.9
41.3
21.8
25.0
12.0
20.5
17.0
5.9
4.00
67.00
44.20
11.30
9.70
28.10
31.2
26
3.0
0.5~3.5
18.1
AS3002F-08A
AS3002F-08A
AS3002F-08A
8.0
15.2
13.5
0.0
4.5
8.0
16.6
20.0
65.0
9.8
21.7
42.9
41.3
21.8
25.0
12.0
20.5
19.0
5.9
4.00
67.00
44.20
11.30
9.70
28.10
31.2
26
3.0
0.5~3.5
20.0
AS3002F-10A
AS3002F-10A
AS3002F-10A
10.0
18.5
16.5
0.0
4.5
8.0
16.6
20.0
70.4
9.8
21.7
42.9
41.3
21.8
25.0
12.0
20.5
21.0
5.9
4.00
67.00
44.20
11.30
9.70
28.10
31.2
26
3.0
0.5~3.5
24.8
AS3002F-12A
AS3002F-12A
AS3002F-12A
12.0
20.9
18.5
0.0
4.5
8.0
16.6
20.0
76.0
10.9
22.8
44.0
42.4
21.8
25.0
12.0
22.1
22.0
5.9
4.00
67.00
44.20
11.30
9.70
28.10
31.2
26
3.0
0.5~3.5
29.1
AS4002F-10A
AS4002F-10A
AS4002F-10A
10.0
18.5
16.5
0.0
4.3
8.0
18.8
26.0
76.9
11.3
23.7
51.3
49.7
28.0
33.0
14.0
26.2
21.0
10.6
4.00
74.10
48.50
13.00
11.40
34.10
39.2
32
5.0
0.5~3.5
36.3
AS4002F-12A
AS4002F-12A
AS4002F-12A
12.0
21.7
18.5
0.0
4.3
8.0
18.8
26.0
81.3
11.3
23.7
51.3
49.7
28.0
33.0
14.0
26.2
22.0
10.6
4.00
74.10
48.50
13.00
11.40
34.10
39.2
32
5.0
0.5~3.5
42.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表