AS 2 1F-T (Inch) - 用专用工具调整的速度控制阀带快换接头/弯头型
SMC Corporation
流量控制元件
速度控制阀
用专用工具调整的速度控制阀
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/tamper_proof_speed_controller/as_2_1f_t_inch.prj},{NB=AS2201F-N02-05ST},{GUI=AS22*1F-N02-05ST},{MODEL1=AS22},{MODEL2=1F-N02-05ST},{CONTROL=0},{OMSC=},{D=3/16},{DD=4.762},{T=NPT1/4},{H=17.5},{D1=12.8},{D2=18.5},{D3=7.0},{L1=25.2},{L2=34.45},{L3=17.7},{L4=40.2},{L5=1.5},{A=34.7},{M1=16.5},{CNSMASSEXACT=40},{T1=13.716},{A1=11.900},{A2=5.000},{A3=13.900},{A4=10.200},{A5=5.750},{A6=8.300},{B1=13.000},{B2=10.700},{C=1.900},{CC=1.590}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
D
ⁿ/ₐ
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
A
[mm]
M1
[mm]
CNSMASSEXACT
质量
[g]
AS1201F-U10/32-01T
AS12*1F-U10/32-01T
AS1201F-U10/32-01T
1/8
10-32UNF
8.0
8.4
9.6
4.5
17.3
22.10
12.3
31.0
0.7
27.4
12.7
10
AS1201F-U10/32-03T
AS12*1F-U10/32-03T
AS1201F-U10/32-03T
5/32
10-32UNF
8.0
9.3
9.6
4.5
17.3
22.10
12.3
31.0
0.7
27.4
12.7
10
AS1201F-U10/32-05T
AS12*1F-U10/32-05T
AS1201F-U10/32-05T
3/16
10-32UNF
8.0
11.4
9.6
4.5
21.3
26.10
11.7
31.0
0.7
27.4
16.5
10
AS1201F-U10/32-07T
AS12*1F-U10/32-07T
AS1201F-U10/32-07T
1/4
10-32UNF
8.0
12.0
9.6
4.5
18.3
23.10
11.7
31.0
0.7
27.4
13.5
10
AS2201F-N01-01ST
AS22*1F-N01-01ST
AS2201F-N01-01ST
1/8
NPT1/8
12.7
8.4
14.2
7.0
20.4
27.50
13.4
34.7
1.5
31.6
12.7
20
AS2201F-N01-03ST
AS22*1F-N01-03ST
AS2201F-N01-03ST
5/32
NPT1/8
12.7
9.3
14.2
7.0
20.4
27.50
13.4
34.7
1.5
31.6
12.7
21
AS2201F-N01-05ST
AS22*1F-N01-05ST
AS2201F-N01-05ST
3/16
NPT1/8
12.7
13.2
14.2
7.0
24.0
31.10
13.4
34.7
1.5
31.6
16.5
21
AS2201F-N01-07ST
AS22*1F-N01-07ST
AS2201F-N01-07ST
1/4
NPT1/8
12.7
13.2
14.2
7.0
23.9
31.00
13.4
34.7
1.5
31.6
17.0
23
AS2201F-N01-09ST
AS22*1F-N01-09ST
AS2201F-N01-09ST
5/16
NPT1/8
12.7
15.2
14.2
7.0
25.3
32.40
13.4
34.7
1.5
31.6
18.5
25
AS2201F-N02-03ST
AS22*1F-N02-03ST
AS2201F-N02-03ST
5/32
NPT1/4
17.5
10.4
18.5
7.0
25.2
34.45
17.7
40.2
1.5
34.7
16.0
40
AS2201F-N02-05ST
AS22*1F-N02-05ST
AS2201F-N02-05ST
3/16
NPT1/4
17.5
12.8
18.5
7.0
25.2
34.45
17.7
40.2
1.5
34.7
16.5
40
AS2201F-N02-07ST
AS22*1F-N02-07ST
AS2201F-N02-07ST
1/4
NPT1/4
17.5
13.2
18.5
7.0
25.2
34.45
17.7
40.2
1.5
34.7
17.0
42
AS2201F-N02-09ST
AS22*1F-N02-09ST
AS2201F-N02-09ST
5/16
NPT1/4
17.5
15.2
18.5
7.0
27.2
36.45
17.7
40.2
1.5
34.7
18.5
44
AS2201F-N02-11ST
AS22*1F-N02-11ST
AS2201F-N02-11ST
3/8
NPT1/4
17.5
18.5
18.5
7.0
35.3
44.55
18.3
40.2
1.5
34.7
21.0
44
AS3201F-N02-07ST
AS32*1F-N02-07ST
AS3201F-N02-07ST
1/4
NPT1/4
19.0
13.2
23.0
9.5
27.8
39.30
21.3
54.8
1.5
49.3
17.0
73
AS3201F-N02-09ST
AS32*1F-N02-09ST
AS3201F-N02-09ST
5/16
NPT1/4
19.0
15.2
23.0
9.5
29.5
41.00
21.3
54.8
1.5
49.3
18.5
76
AS3201F-N02-11ST
AS32*1F-N02-11ST
AS3201F-N02-11ST
3/8
NPT1/4
19.0
17.9
23.0
9.5
31.8
43.30
21.3
54.8
1.5
49.3
21.0
80
AS3201F-N03-07ST
AS32*1F-N03-07ST
AS3201F-N03-07ST
1/4
NPT3/8
19.0
13.2
23.0
9.5
27.8
39.30
19.8
52.6
1.5
47.4
17.0
77
AS3201F-N03-09ST
AS32*1F-N03-09ST
AS3201F-N03-09ST
5/16
NPT3/8
19.0
15.2
23.0
9.5
29.5
41.00
19.8
52.6
1.5
47.4
18.5
79
AS3201F-N03-11ST
AS32*1F-N03-11ST
AS3201F-N03-11ST
3/8
NPT3/8
19.0
17.9
23.0
9.5
31.8
43.30
19.8
52.6
1.5
47.4
21.0
81
AS4201F-N04-11ST
AS42*1F-N04-11ST
AS4201F-N04-11ST
3/8
NPT1/2
23.8
17.9
28.6
12.0
33.6
47.90
24.5
62.9
1.5
55.8
21.0
141
AS4201F-N04-13ST
AS42*1F-N04-13ST
AS4201F-N04-13ST
1/2
NPT1/2
23.8
21.7
28.6
12.0
35.2
49.50
24.5
62.9
1.5
55.8
22.0
142
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KQ2L (英寸) - 弯头(密封剂)
SMC Corporation
01.07.2024
AS_2_1F-T - 用专用工具调整的速度控制阀带快换接头/弯头型
SMC Corporation
17.06.2022
SM 1002-1 DIN 173 A - Renewable drill bushing - Renewable drill bushing
SCHOLZ MECHANIK
22.09.2022
KQ2S (英寸) - 带内六角孔直通接头(密封剂)
SMC Corporation
01.07.2024
AS_2_1F-A - 带快换接头的速度控制阀/弯头型
SMC Corporation
01.07.2024
AS_2_1F_UNI - 带快换接头的速度控制阀/弯头型
SMC Corporation
01.07.2024
AS_2_1F_W2D - 难燃性(UL-94规格 相当于V-0)用螺丝刀调整的速度控制阀/带快换接头/弯头型
SMC Corporation
30.06.2022
AS_2_1F_D - 用螺丝刀调整的速度控制阀带快换接头/金属弯头型
SMC Corporation
30.06.2022
AS_2_1F_D (英制) - 用螺丝刀调整的速度控制阀带快换接头/金属弯头型
SMC Corporation
30.06.2022
KQ2H - 直通接头(密封剂)
SMC Corporation
01.07.2024
AS_1F-T - 用专用工具调整的速度控制阀带快换接头/直通型
SMC Corporation
17.06.2022
AS_2_0-T - 用专用工具调整的速度控制阀/标准型/金属弯头型
SMC Corporation
17.06.2022
KQ2L - 弯头(密封剂)
SMC Corporation
01.07.2024
CXS - 双联气缸/基本型
SMC Corporation
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表