目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ARTICULATED MALE HINGE - MODEL BAS
Metalwork
Actuators
Compact cylinder series CMPC TWO-FLAT
Accessories for compact cylinders series CMPC TWO-FLAT
Hinges and counter-hinges
Powered by
CAD模型選擇
{metalwork/actuators/comp_cyl_ser_cmpc_2_flat/accessories/hinges/articulated_male_hinge_asmtab.prj},{NB=W0950402006-1},{IDNR=},{DC=ISO},{CODE=W0950402006},{VER=1},{DI=40},{B=16},{D=25},{M=12},{N=77.0},{R=19},{S=10},{WG=142},{B1=12},{R1=7.000},{RR=35.000},{RD=7.000},{BD=26.000},{BH=52.000},{ND=6.000},{TG=38.000},{DH=6.600},{BG=14.500},{SL=20.000},{PPATH=../articulated_male_hinge/articulated_male_hinge_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
B
[mm]
D
[mm]
M
[mm]
N
[mm]
R
[mm]
S
[mm]
WG
Weight
[g]
W0950322006
W0950322006
32
14
22
10
72.5
16
10
106
W0950402006
W0950402006
40
16
25
12
77.0
19
10
142
W0950502006
W0950502006
50
16
27
12
80.0
19
12
236
W0950632006
W0950632006
63
21
32
16
89.5
24
12
336
W0950802006
W0950802006
80
21
36
16
100.0
24
16
572
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表