目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. TB21 - Swivel male branch T parallel
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap TB Version
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap_tb/art_tb21.prj},{NB=TB210818},{VERSION=},{D=8.2},{G=1/8},{N=9.7280},{B=13.5},{H=5.5},{L=23.000},{L1=20.65},{HEX=13},{PBOX=50},{CODEX=210818},{CODEY=10},{VER=1},{IMG1=_immagini/tecno_rap/titantecnorap},{L2=1.747},{D2=13.000},{L3=0.324},{D3=30.500},{L4=1.350},{D6=10.100},{L5=11.586},{L6=2.164},{L7=1.500},{D4=10.000},{SWH1=5.000},{L8=0.236},{L9=1.150},{D5=11.000},{D5M=12.800},{NH=4.100},{ND=3.800},{KX=4.715},{DX=0.890},{RY=0.000},{RX=0.000},{RB=0.000},{RS=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CODE
Code
ⁿ/ₐ
D
øD
[mm]
G
[mm]
B
øB
[mm]
H
[mm]
L
[mm]
L1
[mm]
HEX
ⁿ/ₐ
PBOX
Parts in the box
ⁿ/ₐ
TB2104M3
TB2104M3
4.2
M3
9.5
3.0
17.350
14.80
8
50
TB2104M5
TB2104M5
4.2
M5
9.5
4.0
17.350
15.80
8
50
TB210418
TB210418
4.2
1/8
9.5
5.5
17.350
18.35
13
50
TB210414
TB210414
4.2
1/4
9.5
6.5
17.350
20.55
16
50
TB210438
TB210438
4.0
3/8
11.0
7.5
18.600
28.50
20
25
TB210618
TB210618
6.2
1/8
11.5
5.5
21.100
18.35
13
50
TB210614
TB210614
6.2
1/4
11.5
6.5
21.100
20.55
16
50
TB210638
TB210638
6.0
3/8
13.0
7.5
19.600
29.50
20
25
TB210612
TB210612
6.0
1/2
13.0
10.0
19.600
32.00
24
10
TB210818
TB210818
8.2
1/8
13.5
5.5
23.000
20.65
13
50
TB210814
TB210814
8.2
1/4
13.5
6.5
23.000
20.55
16
50
TB210838
TB210838
8.2
3/8
13.5
7.5
23.000
25.00
18
25
TB210812
TB210812
8.0
1/2
14.5
10.0
22.800
34.50
24
10
TB211018
TB211018
10.0
1/8
18.4
5.5
28.500
34.50
17
25
TB211014
TB211014
10.0
1/4
18.4
7.5
28.500
37.00
17
25
TB211038
TB211038
10.0
3/8
18.4
7.5
28.500
37.00
20
25
TB211012
TB211012
10.0
1/2
18.4
10.0
28.500
40.50
24
10
TB211218
TB211218
12.0
1/8
21.0
5.5
29.400
38.50
21
25
TB211214
TB211214
12.0
1/4
21.0
7.5
29.400
38.50
21
10
TB211238
TB211238
12.0
3/8
21.0
7.5
29.400
38.50
21
10
TB211212
TB211212
12.0
1/2
21.0
10.0
29.400
41.50
24
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表