目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. TB13 - Single banjo body
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap TB Version
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap_tb/art_tb13.prj},{NB=TB130838},{VERSION=},{D=8},{G=3/8},{GX=16.662},{C=7},{B=13.5},{A=16.75},{H=20},{L=28.0},{F=21.3},{CODEX=130838},{CODEY=7},{PBOX=50},{R1=5.000},{L1=24.900},{L2=1.350},{R2=30.500},{L3=1.372},{R3=1.000},{R4=0.300},{H1=6.500},{L4=11.250},{H2=5.050},{R5=0.200},{R6=0.300},{L5=9.500},{IMG1=_immagini/tecno_rap/titantecnorap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
D
øD
[mm]
G
ⁿ/ₐ
C
øC
[mm]
B
øB
[mm]
A
øA
[mm]
H
[mm]
L
[mm]
F
øF
[mm]
PBOX
Parts in the box
ⁿ/ₐ
TB1304M5
TB1304M5
4
M5
3
9.5
5.00
10
19.5
8.0
50
TB130418
TB130418
4
1/8
3
9.5
9.90
15
21.1
14.0
50
TB130618
TB130618
6
1/8
5
11.5
9.90
15
24.3
14.0
50
TB130614
TB130614
6
1/4
5
11.5
13.30
17
25.5
18.0
50
TB130818
TB130818
8
1/8
7
13.5
9.90
15
24.8
14.0
50
TB130814
TB130814
8
1/4
7
13.5
13.30
17
26.5
18.0
50
TB130838
TB130838
8
3/8
7
13.5
16.75
20
28.0
21.3
50
TB131014
TB131014
10
1/4
9
17.0
13.30
17
28.4
18.0
50
TB131038
TB131038
10
3/8
9
17.0
16.75
20
29.9
21.3
25
TB131012
TB131012
10
1/2
9
17.0
13.30
24
30.0
26.0
25
TB131238
TB131238
12
3/8
10
20.0
16.75
20
31.4
21.3
25
TB131212
TB131212
12
1/2
10
20.0
21.00
24
34.9
26.0
25
TB13R04M5
TB13R04M5
4
M5
3
9.5
6.00
10
19.5
8.0
50
TB13R06M5
TB13R06M5
6
M5
5
11.5
6.00
10
23.0
8.0
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表