目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. TB04 - Elbow connector
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap TB Version
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap_tb/art_tb04.prj},{NB=TB040600},{VERSION=},{D=6.2},{C=5.0},{B=11.5},{B2=8.0},{L=21.10},{E=16.350},{F=30.283},{G=17.600},{J=11.000},{H=8.000},{K=1.6},{Y=3.10},{Q=30.500},{PBOX=50},{CODEX=040600},{CODEY=2},{IMG1=_immagini/tecno_rap/titantecnorap},{R=7.000},{S=5.500},{T=3.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
D
Ø
[mm]
C
Ø
[mm]
B
Ø
[mm]
L
[mm]
PBOX
Parts in the box
ⁿ/ₐ
TB040400
TB040400
4.2
3.0
9.5
17.35
50
TB040600
TB040600
6.2
5.0
11.5
21.10
50
TB040800
TB040800
8.2
7.0
13.5
23.10
50
TB041000
TB041000
10.2
9.0
17.0
26.70
50
TB041200
TB041200
12.2
10.0
20.0
28.90
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表