目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. T18G - Male triple branch
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap (Versions Standard/TN/TS/TA)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap/art_t18g.prj},{NB=T18G0612},{CX=9.90},{CY=0.90},{RL12=23.000},{D=6.2},{D1=6.2},{GX=20.95500},{A=9.0},{B=72.7},{J=26},{SW=24},{DD=3.2},{F2=42},{DD1=11.0},{DD2=14.5},{C=5},{H=5.5},{L=24.8},{CODEY=3},{L1=1.9},{R9=12.000},{L2=1.300},{L5=1.600},{L10=5.000},{L3=2.0000},{L4=8.000},{L11=1.400},{R1=14.500},{R2=5.500},{R3=9.700},{R4=13.890},{R5=11.000},{R10=7.800},{R11=12.500},{L6=8.300},{L13=16.0},{L8=9.150},{L9=9.000},{L7=42.000},{L12=7.000},{R6=6.000},{L14=20.1},{LL=17.150},{RR1=0.300},{RH1=0.900},{R8=3.500},{R7=6.000},{RC1=6.900},{RL1=15.500},{RL2=24.000},{RL3=6.250},{RL4=5.900},{RR=30.500},{RL5=6.450},{RL6=4.600},{RL7=MIN},{RL8=MIN},{RL9=MIN},{G=1/2},{PBOX=10},{CODEX=18G0612},{VERSION=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
D
øD
[mm]
D1
[mm]
G
ⁿ/ₐ
A
[mm]
B
[mm]
J
[mm]
SW
J
[mm]
DD
ød
[mm]
PBOX
Parts in the box
ⁿ/ₐ
T18G0418
T18G0418
4.2
4.2
1/8
5.5
67.2
26
14
3.2
25
T18G0414
T18G0414
4.2
4.2
1/4
7.5
69.7
26
17
3.2
25
T18G0438
T18G0438
4.2
4.2
3/8
7.5
69.7
26
20
3.2
10
T18G0618
T18G0618
6.2
6.2
1/8
5.5
67.2
26
14
3.2
25
T18G0614
T18G0614
6.2
6.2
1/4
7.5
69.7
26
17
3.2
25
T18G0638
T18G0638
6.2
6.2
3/8
7.5
70.2
26
20
3.2
10
T18G0612
T18G0612
6.2
6.2
1/2
9.0
72.7
26
24
3.2
10
T18G0818
T18G0818
8.2
8.2
1/8
5.5
87.8
29
14
3.2
10
T18G0814
T18G0814
8.2
8.2
1/4
7.5
90.3
29
17
3.2
10
T18G0838
T18G0838
8.2
8.2
3/8
7.5
90.8
29
20
3.2
10
T18G0812
T18G0812
8.2
8.2
1/2
9.0
93.3
29
24
3.2
10
T18G1018
T18G1018
10.2
10.2
1/8
5.5
99.0
37
14
4.2
10
T18G1014
T18G1014
10.2
10.2
1/4
7.5
101.5
37
17
4.2
10
T18G1038
T18G1038
10.2
10.2
3/8
7.5
101.5
37
20
4.2
10
T18G1012
T18G1012
10.2
10.2
1/2
9.0
105.0
37
24
4.2
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表