目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. ISPC-G - Straight male parallel “stop fitting”
Pneumax
Fittings
Function fittings
Function fittings
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_funzione/raccordi_function/art_ispc_g.prj},{NB=ISPC08-G03},{CODE=ISPC08-G03},{D=8},{G=3/8},{GX=16.662},{D1=14},{L1=7.5},{L2=28.8},{L2X=28.800},{SW1=20},{H1=5.800},{H2=8.000},{H3=7.300},{H4=1.300},{H5=1.300},{H6=1.900},{D3=5.750},{IH1=6.000},{IH2=16.800},{W1=7.400},{W2=10.000},{W2X=9.500},{W3=7.000},{W4=5.750},{W5=4.850},{R1=7.517},{R1X=0.500},{CH1=0.800},{CH2=0.931},{IMG1=_immagini/raccordi_funzione/function3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
[mm]
G
ⁿ/ₐ
D1
ØD1
[mm]
L1
[mm]
L2
[mm]
SW1
[mm]
ISPC04-G01
ISPC04-G01
4
1/8
10
5.5
27.5
14
ISPC06-G01
ISPC06-G01
6
1/8
12
5.5
26.8
14
ISPC06-G02
ISPC06-G02
6
1/4
12
7.5
26.8
17
ISPC08-G01
ISPC08-G01
8
1/8
14
5.5
29.0
14
ISPC08-G02
ISPC08-G02
8
1/4
14
7.5
28.8
17
ISPC08-G03
ISPC08-G03
8
3/8
14
7.5
28.8
20
ISPC10-G02
ISPC10-G02
10
1/4
17
7.5
36.7
17
ISPC10-G03
ISPC10-G03
10
3/8
17
7.5
36.7
20
ISPC10-G04
ISPC10-G04
10
1/2
17
10.0
36.7
24
ISPC12-G02
ISPC12-G02
12
1/4
20
7.5
37.4
21
ISPC12-G03
ISPC12-G03
12
3/8
20
7.5
37.4
21
ISPC12-G04
ISPC12-G04
12
1/2
20
10.0
37.6
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表