ArciTech OrgaTray 410, 470 mm - ArciTech OrgaTray 410, 470 mm
Hettich
Drawer systems
Innotech double walled drawer
Internal organisation innotech
Internal organisation drawer
OrgaTray 410
Powered by
CAD模型選擇
{hettich/drawer_systems/innotech_double_wall_drawer/internal_org_innotech/i_o_d/orgatray_410/orgatray_410_470_w.prj},{NB=9113825},{ARTICLENO=9113825},{NW=500.000},{W=450.000},{W1=387.000},{W2=245.000},{W3=76.000},{W4=132.000},{W5=0.000},{W6=0.000},{G=8.500},{G1=0.000},{L=520.000},{L1=65.000},{L2=262.000},{L3=411.000},{L4=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NW
Nominal Width
[mm]
W
Width
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
W4
[mm]
W5
[mm]
W6
[mm]
G
Gap
[mm]
G1
[mm]
L
Lenght
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
9113819
9113819
275.000
200.000
162.000
0.000
77.000
0.000
0.000
0.000
0.000
0.000
520.000
65.000
262.000
0.000
0.000
9113821
9113821
300.000
250.000
187.000
0.000
89.000
0.000
0.000
0.000
0.000
0.000
520.000
65.000
262.000
0.000
0.000
9113822
9113822
350.000
300.000
237.000
0.000
114.000
0.000
0.000
0.000
0.000
0.000
520.000
65.000
262.000
0.000
0.000
9113823
9113823
400.000
350.000
288.000
0.000
90.000
0.000
0.000
0.000
0.000
0.000
520.000
65.000
262.000
0.000
0.000
9113824
9113824
450.000
400.000
338.000
242.000
76.000
88.000
0.000
0.000
7.000
0.000
520.000
65.000
262.000
411.000
0.000
9113825
9113825
500.000
450.000
387.000
245.000
76.000
132.000
0.000
0.000
8.500
0.000
520.000
65.000
262.000
411.000
0.000
9113826
9113826
550.000
500.000
387.000
245.000
76.000
132.000
0.000
0.000
9.000
0.000
520.000
65.000
262.000
411.000
0.000
9113828
9113828
600.000
550.000
484.000
237.000
73.000
132.000
95.000
0.000
9.000
10.000
520.000
65.000
262.000
411.000
0.000
9117289
9117289
700.000
650.000
484.000
237.000
73.000
132.000
95.000
0.000
9.000
10.000
520.000
65.000
262.000
411.000
0.000
9113829
9113829
800.000
750.000
685.000
237.000
73.000
132.000
128.000
158.000
9.000
10.000
520.000
65.000
262.000
411.000
139.000
9113830
9113830
900.000
850.000
775.000
237.000
73.000
132.000
132.000
117.000
9.000
10.000
520.000
65.000
262.000
411.000
139.000
9113831
9113831
1000.000
950.000
775.000
237.000
73.000
132.000
132.000
117.000
9.000
10.000
520.000
65.000
262.000
411.000
139.000
9113832
9113832
1200.000
1150.000
1071.000
237.000
73.000
132.000
132.000
123.000
9.000
10.000
520.000
65.000
262.000
411.000
139.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表