ArciTech OrgaTray 400, 450 mm - ArciTech OrgaTray 400, 450 mm
Hettich
Drawer systems
Arcitech double wall drawer
Internal organisation
Silver
Powered by
CAD模型選擇
{hettich/drawer_systems/arcitech_double_wall_drawer/internal_org/silver/orgatray_400_450_s.prj},{NB=9135072},{ARTICLENO=9135072},{W=300.000},{W1=237.000},{W2=0.000},{W3=114.000},{W4=0.000},{G=0.000},{L=423.000},{L1=70.000},{L2=262.000},{L3=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
W
Width
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
W4
[mm]
G
Gap
[mm]
L
length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
9135070
9135070
200.000
162.000
0.000
77.000
0.000
0.000
423.000
70.000
262.000
0.000
9135071
9135071
250.000
187.000
0.000
89.000
0.000
0.000
423.000
70.000
262.000
0.000
9135072
9135072
300.000
237.000
0.000
114.000
0.000
0.000
423.000
70.000
262.000
0.000
9135074
9135074
350.000
288.000
0.000
90.000
0.000
0.000
423.000
70.000
262.000
0.000
9135076
9135076
400.000
338.000
242.000
76.000
88.000
7.000
423.000
70.000
262.000
342.000
9135078
9135078
450.000
380.000
239.000
75.000
133.000
7.000
423.000
70.000
262.000
342.000
9135079
9135079
500.000
435.000
294.000
92.000
132.000
9.000
423.000
70.000
262.000
342.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表