arcitech 126mm - arcitech 126mm
Hettich
Drawer systems
Arcitech double wall drawer
Anthracite
All inclusive ArciTech set
Pot and pan drawer
Side profile height 126 mm
Rear panel, height 282 mm
Powered by
CAD模型選擇
{hettich/drawer_systems/arcitech_double_wall_drawer/anthracite/all_at_sets/p_p_d/s_p_h126/rp_h282/w_reling_asmtab.prj},{NB=9150879},{ARTICLENO=9150879},{NL=400},{PPATH=../../../../../silver/all_at_sets/p_p_d/s_p_h_126/rp_h282/d_railing_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NL
Nominal length
[mm]
9150876
9150876
270
9150877
9150877
300
9150878
9150878
350
9150879
9150879
400
9150880
9150880
450
9150881
9150881
500
9150882
9150882
550
9150883
9150883
650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表