AR/P 7 - ISO Standard, high force
Nitrogen Springs
Nitrogen gas Cylinders
AR/P-AR/PF
Powered by
CAD模型選擇
{nitrogen_springs/cilindri_ad_azoto/arp_arpf/h_700_tab.prj},{NB=AR/P7,5-50.6-C(0--)},{CU=50.0},{L=185.0},{LMIN=135.0},{RC=2},{RD=25},{P=0},{PMIN=20},{F0=0},{F1I=0},{F1P=0},{V=72.7},{S=4.91},{MAXSPEED=1.8},{VER=1.000},{PRA=1},{ED=1.000},{P2=150},{OSM=3},{S2=4.90874},{V2=0.07266},{SPM=50},{TMIN=0},{TMAX=80},{CODE=AR/P7,5-50.6-C},{W=1.17},{FX='-','-','rv_nofix2.jpg','FB45','05570','rv_fb2.jpg','FBA45','05917','rv_fba2.jpg','FBB45','05917/M','rv_fbb2.jpg','FS245','04752','rv_fs2_2.jpg','FS2A45','06181','rv_fs2a2.jpg','FC45A','05571/C','rv_fc2.jpg','FCQC45','05567/C','rv_fcqc2.jpg','FSA45','06024/C','rv_fsa2.jpg','FSD45','06751/C','rv_fsd2.jpg','FT45','06151','rv_ft2.jpg','FTP45','06160','rv_ftp2.jpg'},{CODEBMW=-},{CODEMB=-},{CODEVW=-},{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
RD
Rod Diameter
[mm]
P
Nominal charging pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
[cm³]
S
Surface
[mm]
MAXSPEED
Maximum speed
[m/s]
W
Weight
[Kg]
TMIN
Temperature min
[°C]
TMAX
Temperature max
[°C]
AR/P7,5-10.6
AR/P7,5-10.6
10.0
105.0
95.0
2
25
150
20
740
967
1106
24.0
4.91
1.8
0.90
0
80
AR/P7,5-13.6
AR/P7,5-13.6
13.0
110.7
97.7
2
25
150
20
740
1010
1173
27.4
4.91
1.8
0.91
0
80
AR/P7,5-25.6
AR/P7,5-25.6
25.0
135.0
110.0
2
25
150
20
740
1108
1325
42.2
4.91
1.8
1.00
0
80
AR/P7,5-38.6
AR/P7,5-38.6
38.0
161.0
123.0
2
25
150
20
740
1168
1422
58.1
4.91
1.8
1.09
0
80
AR/P7,5-50.6
AR/P7,5-50.6
50.0
185.0
135.0
2
25
150
20
740
1202
1478
72.7
4.91
1.8
1.17
0
80
AR/P7,5-63.6
AR/P7,5-63.6
63.5
211.5
148.5
2
25
150
20
740
1224
1514
89.0
4.91
1.8
1.26
0
80
AR/P7,5-80.6
AR/P7,5-80.6
80.0
245.0
165.0
2
25
150
20
740
1252
1559
109.2
4.91
1.8
1.37
0
80
AR/P7,5-100.6
AR/P7,5-100.6
100.0
285.0
185.0
2
25
150
20
740
1271
1590
133.5
4.91
1.8
1.51
0
80
AR/P7,5-125.6
AR/P7,5-125.6
125.0
335.0
210.0
2
25
150
20
740
1287
1617
163.9
4.91
1.8
1.67
0
80
AR/P7,5-160.6
AR/P7,5-160.6
160.0
405.0
245.0
2
25
150
20
740
1301
1642
206.5
4.91
1.8
1.91
0
80
AR/P7,5-200.6
AR/P7,5-200.6
200.0
485.0
285.0
2
25
150
20
740
1313
1660
255.2
4.91
1.8
2.20
0
80
AR/P7,5-10.6-C
AR/P7,5-10.6-C
10.0
105.0
95.0
2
25
0
20
0
0
0
24.0
4.91
1.8
0.90
0
80
AR/P7,5-13.6-C
AR/P7,5-13.6-C
13.0
110.7
97.7
2
25
0
20
0
0
0
27.4
4.91
1.8
0.91
0
80
AR/P7,5-25.6-C
AR/P7,5-25.6-C
25.0
135.0
110.0
2
25
0
20
0
0
0
42.2
4.91
1.8
1.00
0
80
AR/P7,5-38.6-C
AR/P7,5-38.6-C
38.0
161.0
123.0
2
25
0
20
0
0
0
58.1
4.91
1.8
1.09
0
80
AR/P7,5-50.6-C
AR/P7,5-50.6-C
50.0
185.0
135.0
2
25
0
20
0
0
0
72.7
4.91
1.8
1.17
0
80
AR/P7,5-63.6-C
AR/P7,5-63.6-C
63.5
211.5
148.5
2
25
0
20
0
0
0
89.0
4.91
1.8
1.26
0
80
AR/P7,5-80.6-C
AR/P7,5-80.6-C
80.0
245.0
165.0
2
25
0
20
0
0
0
109.2
4.91
1.8
1.37
0
80
AR/P7,5-100.6-C
AR/P7,5-100.6-C
100.0
285.0
185.0
2
25
0
20
0
0
0
133.5
4.91
1.8
1.51
0
80
AR/P7,5-125.6-C
AR/P7,5-125.6-C
125.0
335.0
210.0
2
25
0
20
0
0
0
163.9
4.91
1.8
1.67
0
80
AR/P7,5-160.6-C
AR/P7,5-160.6-C
160.0
405.0
245.0
2
25
0
20
0
0
0
206.5
4.91
1.8
1.91
0
80
AR/P7,5-200.6-C
AR/P7,5-200.6-C
200.0
485.0
285.0
2
25
0
20
0
0
0
255.2
4.91
1.8
2.20
0
80
AR/P7-10.6-E
AR/P7-10.6-E
10.0
105.0
95.0
2
25
0
20
0
0
0
24.0
4.91
1.8
0.90
0
80
AR/P7-13.6-E
AR/P7-13.6-E
13.0
110.7
97.7
2
25
0
20
0
0
0
27.4
4.91
1.8
0.91
0
80
AR/P7-25.6-E
AR/P7-25.6-E
25.0
135.0
110.0
2
25
0
20
0
0
0
42.2
4.91
1.8
1.00
0
80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AR/P 10 - ISO Standard, high force
Nitrogen Springs
28.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表