AR-250, AR-325, AR-400, AR-500, AR-600, AR-800, AR-1000 - Air Reservoirs
Bimba Products
Safety & Production
Inch
Air Reservoirs
Tie Rod Style
Powered by
CAD模型選擇
{bimba/safety_production/inch/air_reservoirs/tie_rod_style/ar_air_reservoir.prj},{NB=AR400x0.001 Internal Length},{PN1=AR400},{BORE=4.00},{AREA=12.560},{GPIT=.0544},{A=0.001},{B1=5.000},{AH=2.250},{C=4.500},{D=3.500},{E=1.750},{F=0.563},{G=0.500},{G1=0.8400},{GDP=0.5500},{GGDIA=0.9100},{H=0.750},{H1=0.6750},{HDP=0.4100},{HHDIA=0.5600},{HW=1.2500},{CW=1.2500},{OD=4.2500},{TRDIA=0.3800},{TRDIS=3.3200},{NHEX=0.5600},{NWID=0.3800},{HPDIS=0.6300},{CPDIS=2.2500},{SLTHK=0.1300},{SLW=1.7500},{SLH=1.2500},{SLR=0.1300},{PDIS=0.0000},{CBD=2.00000},{CBDD=0.75000},{STRK2D=0},{X2D=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
BORE
Bore
[Inch]
AREA
Area
[Sq. In.]
GPIT
Gals per Inch Tank
[gals]
B
[Inch]
AH
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
AR250x0.001 Internal Leng...
AR250x0.001 Internal Leng...
2.50
4.909
.0213
4.001
1.625
3.000
2.250
1.125
0.438
0.375
0.625
AR325x0.001 Internal Leng...
AR325x0.001 Internal Leng...
3.25
8.290
.0359
5.001
1.938
3.750
2.750
1.375
0.563
0.500
0.625
AR400x0.001 Internal Leng...
AR400x0.001 Internal Leng...
4.00
12.560
.0544
5.001
2.250
4.500
3.500
1.750
0.563
0.500
0.750
AR500x0.001 Internal Leng...
AR500x0.001 Internal Leng...
5.00
19.640
.085
5.251
2.750
5.500
4.250
2.125
0.688
0.500
0.750
AR600x0.001 Internal Leng...
AR600x0.001 Internal Leng...
6.00
28.270
.122
5.751
3.250
6.500
5.250
2.625
0.813
0.750
0.875
AR800x0.001 Internal Leng...
AR800x0.001 Internal Leng...
8.00
50.260
.2175
6.626
4.250
8.500
7.125
3.563
0.813
0.750
0.875
AR1000x0.001 Internal Len...
AR1000x0.001 Internal Len...
10.00
78.540
.340
7.626
5.313
10.625
8.625
4.313
0.813
1.000
1.125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表