您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
APGWM, APGXM, ACGWM & ACGXM - Anti-Backlash Gears - 0.4 Module 8mm Bore 3mm Face 20° Pressure Angle - Stainless Steel or Aluminum Anodized
WMBerg
METRIC
Gears
Anti-Backlash Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/anti_backlash_gears/mb98.prj},{NB=APGXM-200- High},{PN=APGXM-200-},{LOD=High},{DES=PIN HUB SPUR-ANTIBACKLASH GEAR},{CN=Master Inch/Metric Catalog},{CP=B98},{MB=Aluminum DIN 3.1355 Anodized},{MH=Stainless Steel DIN 1.4305},{QC=DIN 7/AGMA 10},{MOD=0.4},{PA=20},{N=200},{LOD2='High','Low'},{PD=80.00},{OD=80.80},{H=13.0},{B=8},{FW=3},{L=10},{HS=Pin Hub},{PSTOL=0.01},{TYP=2.0000},{MM=0.560}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MB
Body Material
ⁿ/ₐ
MH
Hub Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
H
Hub Diameter
[mm]
B
Bore
[mm]
FW
Face Width
[mm]
L
Overall Length
[mm]
HS
Hub Style
ⁿ/ₐ
APGWM-85-X High
APGWM-85-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
85
34.00
34.80
13.0
8
3
10
Pin Hub
APGWM-90-X High
APGWM-90-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
90
36.00
36.80
13.0
8
3
10
Pin Hub
APGWM-95-X High
APGWM-95-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
95
38.00
38.80
13.0
8
3
10
Pin Hub
APGWM-96-X High
APGWM-96-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
96
38.40
39.20
13.0
8
3
10
Pin Hub
APGWM-100- High
APGWM-100-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
100
40.00
40.80
13.0
8
3
10
Pin Hub
APGWM-105- High
APGWM-105-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
105
42.00
42.80
13.0
8
3
10
Pin Hub
APGWM-108- High
APGWM-108-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
108
43.20
44.00
13.0
8
3
10
Pin Hub
APGWM-110- High
APGWM-110-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
110
44.00
44.80
13.0
8
3
10
Pin Hub
APGWM-115- High
APGWM-115-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
115
46.00
46.80
13.0
8
3
10
Pin Hub
APGWM-120- High
APGWM-120-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
120
48.00
48.80
13.0
8
3
10
Pin Hub
APGWM-125- High
APGWM-125-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
125
50.00
50.80
13.0
8
3
10
Pin Hub
APGWM-128- High
APGWM-128-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
128
51.20
52.00
13.0
8
3
10
Pin Hub
APGWM-130- High
APGWM-130-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
130
52.00
52.80
13.0
8
3
10
Pin Hub
APGWM-140- High
APGWM-140-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
140
56.00
56.80
13.0
8
3
10
Pin Hub
APGWM-150- High
APGWM-150-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
150
60.00
60.80
13.0
8
3
10
Pin Hub
APGWM-160- High
APGWM-160-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
160
64.00
64.80
13.0
8
3
10
Pin Hub
APGWM-170- High
APGWM-170-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
170
68.00
68.80
13.0
8
3
10
Pin Hub
APGWM-176- High
APGWM-176-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
176
70.40
71.20
13.0
8
3
10
Pin Hub
APGWM-180- High
APGWM-180-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
180
72.00
72.80
13.0
8
3
10
Pin Hub
APGWM-190- High
APGWM-190-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
190
76.00
76.80
13.0
8
3
10
Pin Hub
APGWM-192- High
APGWM-192-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
192
76.80
77.60
13.0
8
3
10
Pin Hub
APGWM-200- High
APGWM-200-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
200
80.00
80.80
13.0
8
3
10
Pin Hub
APGXM-85-X High
APGXM-85-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
85
34.00
34.80
13.0
8
3
10
Pin Hub
APGXM-90-X High
APGXM-90-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
90
36.00
36.80
13.0
8
3
10
Pin Hub
APGXM-95-X High
APGXM-95-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
95
38.00
38.80
13.0
8
3
10
Pin Hub
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WCS - Precision Worms - 1.0 Module - Stainless Steel DIN 1.4305 - Right Han...
WMBerg
06.06.2023
WGS - Precision Worms - 0.4 Module - Single, Double and Four Thread - Stain...
WMBerg
06.06.2023
MAE-SP-ROLLE-TS - Tensioning Rollers / Idlers TS for Belt Drives
MÄDLER
26.04.2024
C64A7 & C64S7 - Precision Spur Gears - 64 Pitch - 1/8" Bore - 1/8" Face - A...
WMBerg
06.06.2023
PGS82 & PGA82 - Precision Spur Gears - 0.4 Module 5mm Bore 3mm Face Pin Hub...
WMBerg
06.06.2023
ZG/ZPG 0.4 - Plastic spur gear - Machined Delrin - Module 0.4
HPC
17.02.2022
G/PG 0.4 - Spur gear - Steel 20NCD2 - Module 0.4
HPC
16.05.2023
MGN - Miter & Bevel Gears - 0.4 Module 5mm Bore 4mm Face 20° Pressure Angle...
WMBerg
06.06.2023
WGB83 - Precision Worm Gears - 0.4 Module - Single, Double and Four Thread ...
WMBerg
06.06.2023
APF & ACF - Anti-Backlash Pinions - 0.25 to 0.5 Module 3, 5 and 8 (mm) Bore...
WMBerg
06.06.2023
WDB95 - Precision Worm Gears - 0.8 Module - Single, Double and Four Thread ...
WMBerg
06.06.2023
PGS94 & PGA94 - Precision Spur Gears - 0.4 Module 8mm Bore 3mm Face Pin Hub...
WMBerg
06.06.2023
Spur Gears - Module 1 (S45C, Shapes K2)
KYOUIKU GEAR MFG, CO., LTD.
31.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表