您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
APFUM, APFVM, ACFUM & ACFVM - Anti-Backlash Gears - 0.5 Module 5mm Bore 3mm Face 20° Pressure Angle - Stainless Steel or Aluminum Anodized
WMBerg
METRIC
Gears
Anti-Backlash Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/anti_backlash_gears/mb95.prj},{NB=APFVM-150 High},{PN=APFVM-150},{LOD=High},{DES=PIN HUB SPUR-ANTIBACKLASH GEAR},{CN=Master Inch/Metric Catalog},{CP=B95},{MB=Aluminum DIN 3.1355 Anodized},{MH=Stainless Steel DIN 1.4305},{QC=DIN 7/AGMA 10},{MOD=0.5},{PA=20},{N=150},{LOD2='High','Low'},{PD=75.00},{OD=76.00},{H=10.0},{B=5},{FW=3},{L=10},{HS=Pin Hub},{PSTOL=0.01},{TYP=2.0000},{MM=0.700}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MB
Body Material
ⁿ/ₐ
MH
Hub Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
H
Hub Diameter
[mm]
B
Bore
[mm]
FW
Face Width
[mm]
L
Overall Length
[mm]
HS
Hub Style
ⁿ/ₐ
APFUM-65 High
APFUM-65
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
65
32.50
33.50
10.0
5
3
10
Pin Hub
APFUM-70 High
APFUM-70
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
70
35.00
36.00
10.0
5
3
10
Pin Hub
APFUM-72 High
APFUM-72
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
72
36.00
37.00
10.0
5
3
10
Pin Hub
APFUM-75 High
APFUM-75
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
75
37.50
38.50
10.0
5
3
10
Pin Hub
APFUM-80 High
APFUM-80
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
80
40.00
41.00
10.0
5
3
10
Pin Hub
APFUM-84 High
APFUM-84
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
84
42.00
43.00
10.0
5
3
10
Pin Hub
APFUM-85 High
APFUM-85
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
85
42.50
43.50
10.0
5
3
10
Pin Hub
APFUM-90 High
APFUM-90
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
90
45.00
46.00
10.0
5
3
10
Pin Hub
APFUM-95 High
APFUM-95
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
95
47.50
48.50
10.0
5
3
10
Pin Hub
APFUM-96 High
APFUM-96
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
96
48.00
49.00
10.0
5
3
10
Pin Hub
APFUM-100 High
APFUM-100
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
100
50.00
51.00
10.0
5
3
10
Pin Hub
APFUM-106 High
APFUM-106
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
105
52.50
53.50
10.0
5
3
10
Pin Hub
APFUM-110 High
APFUM-110
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
110
55.00
56.00
10.0
5
3
10
Pin Hub
APFUM-115 High
APFUM-115
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
115
57.50
58.50
10.0
5
3
10
Pin Hub
APFUM-120 High
APFUM-120
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
120
60.00
61.00
10.0
5
3
10
Pin Hub
APFUM-125 High
APFUM-125
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
125
62.50
63.50
10.0
5
3
10
Pin Hub
APFUM-130 High
APFUM-130
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
130
65.00
66.00
10.0
5
3
10
Pin Hub
APFUM-132 High
APFUM-132
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
132
66.00
67.00
10.0
5
3
10
Pin Hub
APFUM-140 High
APFUM-140
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
140
70.00
71.00
10.0
5
3
10
Pin Hub
APFUM-144 High
APFUM-144
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
144
72.00
73.00
10.0
5
3
10
Pin Hub
APFUM-150 High
APFUM-150
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
150
75.00
76.00
10.0
5
3
10
Pin Hub
APFVM-65 High
APFVM-65
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
65
32.50
33.50
10.0
5
3
10
Pin Hub
APFVM-70 High
APFVM-70
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
70
35.00
36.00
10.0
5
3
10
Pin Hub
APFVM-72 High
APFVM-72
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
72
36.00
37.00
10.0
5
3
10
Pin Hub
APFVM-75 High
APFVM-75
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.5
20
75
37.50
38.50
10.0
5
3
10
Pin Hub
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AWFB83 - Anti-Backlash Worm Gears - 0.5 Module - 5mm Bore - 5mm Face - AGMA...
WMBerg
06.06.2023
APFWM, APFXM, ACFWM & ACFXM - Anti-Backlash Gears - 0.5 Module 8mm Bore 3mm...
WMBerg
06.06.2023
PFS80 & PFA80 - Precision Spur Gears - 0.5 Module 3mm Bore 3mm Face Pin Hub...
WMBerg
06.06.2023
PFS95 & PFA95 - Precision Spur Gears - 0.5 Module 8mm Bore 5mm Face Pin Hub...
WMBerg
06.06.2023
WS48S-4S - Precision Worm Shaft - 48 Pitch 1/4 Shaft Diameter Single Start...
WMBerg
06.06.2023
PWPGB - Spur Gear Stock - Pinion Wire Brass Alloy
WMBerg
06.06.2023
FBS120 - Precision Spur Gears - 20 Pitch - 11/16" Bore - 3/8" Face - AGMA Q...
WMBerg
06.06.2023
FFS103 & FFA103 - Precision Spur Gears - 0.5 Module 10mm Bore 3mm Face Hubl...
WMBerg
06.06.2023
CCS64 & CCA64 - Precision Spur Gears - 1.0 Module 8mm Bore 3mm Face Clamp H...
WMBerg
06.06.2023
FGS103 & FGA103 - Precision Spur Gears - 0.4 Module 10mm Bore 3mm Face Hubl...
WMBerg
06.06.2023
PFS82 & PFA82 - Precision Spur Gears - 0.5 Module 5mm Bore 3mm Face Pin Hub...
WMBerg
06.06.2023
PFS94 & PFA94 - Precision Spur Gears - 0.5 Module 8mm Bore 3mm Face Pin Hub...
WMBerg
06.06.2023
CG8M & CG8SM - Clamps - Cold Rolled Steel or Stainless Steel
WMBerg
06.06.2023
APF & ACF - Anti-Backlash Pinions - 0.25 to 0.5 Module 3, 5 and 8 (mm) Bore...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表