您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 706.2 - Semi-split set collars Clamping assembly
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 706.2
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_706_2_new_new/gn_706_2_asmtab.prj},{NB=Semi-split set collars Clamping assembly GN 706.2-42-B18-NI},{CODE=GN.36751},{DESCRIPTION=GN 706.2-42-B18-NI},{NORMNR=GN 706.2},{DIM01=42},{DIM02=18},{DIM03=M5},{DIM04=15},{DIM05=3.0},{DIM06=0.6},{WEIGHT=109},{FARBEVIS=grey},{B=15},{D2=B18},{D2X='B18','B20'},{NDM=5.000},{KDMV=4.019},{KDMM=4.134},{BB=9.600},{LS=0.000},{LG=2.400},{DK=8.500},{K=5.000},{R=0.200},{SS=4.000},{TT=2.500},{V=0.500},{P1=14.500},{P2=9.000},{P3=5.300},{P4=6.000},{P5=10.762},{L=12.000},{Y=3.5},{PPATH=gn_706_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
ⁿ/ₐ
DESCRIPTION
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2 H10
[mm]
DIM03
d3
ⁿ/ₐ
DIM04
b±0.2
[mm]
DIM05
s
[mm]
DIM06
x
[mm]
WEIGHT
Weight
[g]
Semi-split set collars Cl...
GN.36722
GN 706.2-20-B6-ST
20
6
M3
9
2.1
1.2
20
Semi-split set collars Cl...
GN.36727
GN 706.2-22-B8-ST
22
8
M3
9
2.1
1.0
20
Semi-split set collars Cl...
GN.36732
GN 706.2-26-B10-ST
26
10
M4
11
2.1
1.6
32
Semi-split set collars Cl...
GN.36737
GN 706.2-30-B12-ST
30
12
M4
11
2.1
0.7
42
Semi-split set collars Cl...
GN.36742
GN 706.2-32-B14-ST
32
14
M4
11
2.1
0.7
40
Semi-split set collars Cl...
GN.36747
GN 706.2-36-B15-ST
36
15
M5
13
2.1
1.4
80
Semi-split set collars Cl...
GN.36749
GN 706.2-36-B16-ST
36
16
M5
13
2.1
1.4
68
Semi-split set collars Cl...
GN.36752
GN 706.2-42-B18-ST
42
18
M5
15
3.0
0.6
109
Semi-split set collars Cl...
GN.36754
GN 706.2-42-B20-ST
42
20
M5
15
3.0
0.6
103
Semi-split set collars Cl...
GN.36757
GN 706.2-48-B22-ST
48
22
M5
15
3.0
0.0
139
Semi-split set collars Cl...
GN.36759
GN 706.2-48-B25-ST
48
25
M5
15
3.0
0.0
127
Semi-split set collars Cl...
GN.36762
GN 706.2-55-B28-ST
55
28
M6
15
3.0
0.5
171
Semi-split set collars Cl...
GN.36764
GN 706.2-55-B30-ST
55
30
M6
15
3.0
0.5
163
Semi-split set collars Cl...
GN.36767
GN 706.2-60-B32-ST
60
32
M6
15
4.0
0.4
196
Semi-split set collars Cl...
GN.36769
GN 706.2-60-B35-ST
60
35
M6
15
4.0
0.4
182
Semi-split set collars Cl...
GN.36772
GN 706.2-65-B40-ST
65
40
M6
15
4.0
0.5
104
Semi-split set collars Cl...
GN.36721
GN 706.2-20-B6-NI
20
6
M3
9
2.1
1.2
20
Semi-split set collars Cl...
GN.36726
GN 706.2-22-B8-NI
22
8
M3
9
2.1
1.0
20
Semi-split set collars Cl...
GN.36731
GN 706.2-26-B10-NI
26
10
M4
11
2.1
1.6
32
Semi-split set collars Cl...
GN.36736
GN 706.2-30-B12-NI
30
12
M4
11
2.1
0.7
42
Semi-split set collars Cl...
GN.36741
GN 706.2-32-B14-NI
32
14
M4
11
2.1
0.7
40
Semi-split set collars Cl...
GN.36746
GN 706.2-36-B15-NI
36
15
M5
13
2.1
1.4
80
Semi-split set collars Cl...
GN.36748
GN 706.2-36-B16-NI
36
16
M5
13
2.1
1.4
68
Semi-split set collars Cl...
GN.36751
GN 706.2-42-B18-NI
42
18
M5
15
3.0
0.6
109
Semi-split set collars Cl...
GN.36753
GN 706.2-42-B20-NI
42
20
M5
15
3.0
0.6
103
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表