Anchor screw-type for core hole 12mm - Anchor screw-type for core hole 12mm
MayTec
MayTec 3D
Connectors special cases
Connectors
Anchor
core hole 12mm
Screwing
Powered by
CAD模型選擇
{maytec/maytec_3d/verbindungselemente/verbinder/anker/kernloch_12mm/schraub/schraub_stirnseitig.prj},{NB=May Tec 1.21.A1SM8/11_Anchor screw-type, M8x11},{PARTNR=1.21.A1SM8/11},{DESCRIPTION=Anker, Schraub, M8x11},{TYP=-},{AB1=30.5},{DA1=9.9},{DA2=11.9},{DK1=0.0},{DK2=0.0},{F1=0.0},{LA=31.0},{LA1=14.2},{LG=55.7},{LK1=0.0},{LK2=0.0},{MH=1},{AMH=3.0},{GEDREHT=0},{ROSTFREI=0},{BK=0},{BT1=0},{BT2=0},{HNUT=0},{FNUT=0},{ENUT=0},{DP=0.0},{GEWINDE=8},{GL=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNR
Part number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
May Tec 1.21.A1SM6/11_Anc...
1.21.A1SM6/11
Anchor screw-type, M6x11
May Tec 1.21.A1SM8/11_Anc...
1.21.A1SM8/11
Anchor screw-type, M8x11
May Tec 1.21.A1SM8/11V_An...
1.21.A1SM8/11V
Anchor screw-type, M8x11,...
May Tec 1.21.A1SM8/40_Anc...
1.21.A1SM8/40
Anchor screw-type, M8x40
May Tec 1.21.A1SM8/7_Anch...
1.21.A1SM8/7
Anchor screw-type, M8x7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表