AN 150 3D - ANSELMI, 40kg
SIMONSWERK
ANSELMI - The concealed hinge system for residential doors
Powered by
CAD模型選擇
{simonswerk/anselmi/anselmi_150_3d_asmtab.prj},{NB=AN 150 3D(180,1)},{MAR=ANSELMI},{BEZ=AN 150 3D},{ROT=180},{FORM=1},{L=240.000},{PPATH=../anselmi/anselmi_150_3d/assemblies/an_150_asmtpl.prj},{LAST=200.0},{PL=HTML},{ATEXTF=Flügelteil},{ATEXTD=Rahmenteil},{PG=MIN},{KTXT=für ungefälzte Wohnraumtüren mit 21 mm reduzierter Rahmenfräsung bis 40 kg},{ATXT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MAR
Brand
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
MN
Model number
ⁿ/ₐ
BW
Load capacity
[kg]
BF
Width (door part)
[mm]
LF
Length (door part)
[mm]
BR
Width (frame part)
[mm]
LR
Length (frame part)
[mm]
OW
Max. opening angle
[°]
PG
Produktgewicht
[kg]
KTXT
Kurztext
ⁿ/ₐ
ATXT
Ausschreibungstext
ⁿ/ₐ
AN 150 3D
ANSELMI
AN 150 3D
40.0
24.0
110.0
24.0
110.0
180
for unrebated residential...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表