目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
AM44 - Wiper
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Wipers
Powered by
CAD模型選擇
{dichtomatik/hydraulics/wipers/am44_asmtab.prj},{NB=AM44 67021133 52 62 10(0)},{ARTIKELNR=67021133},{D=52.0},{D1=62.0},{NUT=0},{L1=7.0},{H=10.0},{PPATH=am44/am44_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
d
[mm]
D1
[mm]
L1
L1=h
[mm]
H
[mm]
AM44 67062249 8 14 5
67062249
8.0
14.0
3.5
5.0
AM44 67123028 9 19 7
67123028
9.0
19.0
5.0
7.0
AM44 67171211 10 16 5
67171211
10.0
16.0
3.5
5.0
AM44 67020988 10 20 8
67020988
10.0
20.0
5.0
8.0
AM44 67171260 12 18 5
67171260
12.0
18.0
3.5
5.0
AM44 67020989 12 20 6
67020989
12.0
20.0
4.0
6.0
AM44 67020990 12 22 8
67020990
12.0
22.0
5.0
8.0
AM44 67062253 14 20 5
67062253
14.0
20.0
3.5
5.0
AM44 67123029 14 24 7
67123029
14.0
24.0
5.0
7.0
AM44 67062255 15 21 5
67062255
15.0
21.0
3.5
5.0
AM44 67016551 15 25 8
67016551
15.0
25.0
5.0
8.0
AM44 67016552 16 22 4
67016552
16.0
22.0
3.0
4.0
AM44 67062256 16 22 5
67062256
16.0
22.0
3.5
5.0
AM44 67016553 16 26 8
67016553
16.0
26.0
5.0
8.0
AM44 67118395 17 24 5
67118395
17.0
24.0
3.5
5.0
AM44 67062257 18 28 8
67062257
18.0
28.0
5.0
8.0
AM44 67124085 18 28 7
67124085
18.0
28.0
5.0
7.0
AM44 67016554 18 28 10
67016554
18.0
28.0
7.0
10.0
AM44 67123030 18 30 9
67123030
18.0
30.0
6.0
9.0
AM44 67089982 20 28 5
67089982
20.0
28.0
3.5
5.0
AM44 67016555 20 30 6
67016555
20.0
30.0
4.0
6.0
AM44 67062258 20 30 8
67062258
20.0
30.0
5.0
8.0
AM44 67020723 20 30 10
67020723
20.0
30.0
7.0
10.0
AM44 67123031 20 32 9
67123031
20.0
32.0
6.0
9.0
AM44 67171212 22 28 8
67171212
22.0
28.0
5.0
8.0
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表