All rolling-Closed end type
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
Shell Type Needle Bearings
Metric
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/shell_type_nb/metric/all_rolling_cet_asmtab.prj},{NB=NSK_MF-2210},{IDNR=},{ORDER=MF-2210},{SD=22},{FW=22},{D=28},{C=10},{C1=2.2},{PKVAL1=13},{PKVAL2=13},{R=0},{CR=9400},{CR2=960},{PMAX=6850},{PMAX2=700},{LS=4000},{MASS=17.0},{BGR1=FIR-172210},{BGR2=-},{SC=1},{PPATH=all_rolling_cet_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
FW
Inscribed circle diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
C1
Maximum width
[mm]
CR
Basic Dynamic Load Ratings
[N]
PMAX
Limiting Loads
[N]
LS
Limiting Speeds
[1/min]
MASS
Mass
[g]
BGR1
Matching inner rings
ⁿ/ₐ
BGR2
Matching inner rings
ⁿ/ₐ
MFH-810
MFH-810
8
14
10
1.9
5550
2980
10000
6.3
-
-
MFH-910
MFH-910
9
15
10
1.8
6100
3350
10000
6.8
-
-
MF-1010
MF-1010
10
14
10
1.6
5800
4050
5600
5.0
FIR-071010
-
MFH-1010
MFH-1010
10
16
10
1.9
6650
3700
9000
7.3
FIR-071010
-
MF-1210
MF-1210
12
16
10
1.6
6450
4700
5000
5.4
FIR-081210
-
MF-1212
MF-1212
12
16
12
1.6
7950
6200
5000
6.8
FIR-081212
-
MFH-1212
MFH-1212
12
18
12
1.9
9000
5700
7500
11.0
FIR-081212
-
MF-1312
MF-1312
13
19
12
1.9
9550
6100
7100
12.0
FIR-101312
-
MF-1412
MF-1412
14
20
12
2.2
9450
6350
6000
14.0
FIR-101412
-
MF-1413
MF-1413
14
20
13
2.2
10400
7200
6000
15.0
FIR-101413
-
MF-1416
MF-1416
14
20
16
2.2
13300
9850
6000
19.0
-
-
MNF-1416
MNF-1416
14
19
16
1.6
12900
10400
5300
13.0
FIR-101416
-
MNF-1420
MNF-1420
14
19
20
1.6
16100
13800
5300
17.0
FIR-101420
-
MF-1510
MF-1510
15
21
10
1.8
8050
5000
6000
12.0
FIR-101510
-
MF-1512
MF-1512
15
21
12
1.8
10300
6900
6000
14.0
FIR-101512
FIR-121512
MF-1514
MF-1514
15
21
14
1.8
12400
8800
6000
16.0
-
-
MF-1516
MF-1516
15
21
16
1.8
14500
10700
6000
18.0
FIR-121516
-
MF-1612
MF-1612
16
22
12
2.2
10200
7100
5300
15.0
FIR-121612
-
MF-1616
MF-1616
16
22
16
2.2
14400
11100
5300
20.0
FIR-121616
-
MF-1712
MF-1712
17
23
12
1.8
11300
7750
5600
15.0
-
-
MF-1716
MF-1716
17
23
16
1.8
15800
12000
5600
20.0
-
-
MF-1720
MF-1720
17
23
20
1.8
20200
16300
5600
24.0
FIR-121720
-
MF-1812
MF-1812
18
24
12
2.2
10900
7900
5000
16.0
FIR-151812
-
MF-1816
MF-1816
18
24
16
2.2
15300
12300
5000
22.0
FIR-151816
-
MF-2012
MF-2012
20
26
12
2.2
11500
8700
4500
19.0
FIR-172012
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表