您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ALBX-0375-XXXX-XX-5 - 375 Series Solid Lifter System
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
ACCUALIGN LIFTERS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/accualign_lifters/375_series_solid_lifter_system_asmtab.prj},{NB=ALBD-0375-0500-10-5},{PN=ALBD-0375-0500-10-5},{T=0.385},{W=0.510},{L=10},{AB=ALA10},{SS=ALS10},{PPATH=375_series_solid_lifter_system_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
T
Thickness (Dovetail Direction)
ⁿ/ₐ
W
Width
ⁿ/ₐ
L
Length
ⁿ/ₐ
AB
Adaptor Ball
ⁿ/ₐ
SS
Shoe Series
ⁿ/ₐ
ALBD-0375-0250-08-5
ALBD-0375-0250-08-5
0.385
0.260
8
ALA06
ALS06
ALBX-0375-0375-10-5
ALBX-0375-0375-10-5
0.385(NO DOVETAIL)
0.385
10
-
-
ALBD-0375-0500-10-5
ALBD-0375-0500-10-5
0.385
0.510
10
ALA10
ALS10
ALBX-0375-0500-10-5
ALBX-0375-0500-10-5
0.385(NO DOVETAIL)
0.510
10
-
-
ALBD-0375-0750-10-5
ALBD-0375-0750-10-5
0.385
0.760
10
ALA10
ALS10
ALBX-0375-0750-10-5
ALBX-0375-0750-10-5
0.385(NO DOVETAIL)
0.760
10
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ALRXXXX - Rods Imperial
D-M-E
11.03.2021
ALBX-0500-XXXX-XX-5 - 500 Series Solid Lifter System
D-M-E
29.07.2022
ALBX-10-XX-XXXX-5 - 10mm Series Solid Lifter System
D-M-E
29.07.2022
ALBX-0250-XXXX-XX-05 - 250 Series Solid Lifter System
D-M-E
29.07.2022
ALBX-15-XX-400-5 - 14-15mm Series Solid Lifter System
D-M-E
29.07.2022
ALBX-0750-XXXX-XX-5 - 750 Series Solid Lifter System
D-M-E
29.07.2022
ALBX-20-XX-400-5 - 20mm Series Solid Lifter System
D-M-E
29.07.2022
ALBX-06-XX-250-5 - 6mm Series Solid Lifter System
D-M-E
29.07.2022
ALBX-1000-XXXX-14-5 - 1000 Series Solid Lifter System
D-M-E
29.07.2022
ALAXX_imperial - Adaptor Balls_imperial
D-M-E
29.07.2022
ALKXX - Keeper Keys
D-M-E
18.08.2021
Power cable for motor with brake
Metalwork
21.07.2022
Power Cable Assemblies
TE Connectivity
26.05.2020
Main Power Cable GST18i3 for Module F Line
FATH
28.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表