您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RMD - Flat retaining magnets with pass-through hole
Elesa
GENERAL CATALOGUE
Machine elements
Magnets
RMD
Powered by
CAD模型選擇
{elesa/general_catalogue/09/5_magnets/rmd/rmd.prj},{NB=Flat retaining magnets with pass-through hole RMD-ND-13},{CODE=501330},{DESCRIPTION=RMD-ND-13},{DIM01=13 +0.1/-0.1},{DIM02=3.5},{DIM03=4.5 +0.2/-0.1},{DIM04=-},{DIM05=-},{DIM06=-},{DIM07=6.6},{DIM08=-},{DIM09=-},{DIM10=-},{DIM11=40},{WEIGHT=4},{D=13.000},{DX=3.500},{L=4.500},{H=0.000},{H1=0.000},{D1=0.000},{D2=6.600},{D3=0.000},{D4=0.000},{D5=0.000},{VERS2=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
h
[mm]
DIM05
h1
[mm]
DIM06
d1
ⁿ/ₐ
DIM07
d2
[mm]
DIM08
d3
ⁿ/ₐ
DIM09
d4
ⁿ/ₐ
DIM10
d5
[mm]
DIM11
Attractive force nominal
[N]
WEIGHT
Weight
[g]
Flat retaining magnets wi...
501301
RMD-HF-16
16 +0.1/-0.1
3.5
4.5 +0.2/-0.1
-
-
-
7.5
-
-
-
14
4
Flat retaining magnets wi...
501303
RMD-HF-20
20 +0.1/-0.1
4.1
6 +0.2/-0.1
-
-
-
10.5
-
-
-
27
9
Flat retaining magnets wi...
501305
RMD-HF-25
25 +0.1/-0.1
5.5
7 +0.3/-0.2
-
-
-
12.0
-
-
-
36
17
Flat retaining magnets wi...
501307
RMD-HF-32
32 +0.1/-0.1
5.5
7 +0.3/-0.1
-
-
-
12.0
-
-
-
72
27
Flat retaining magnets wi...
501309
RMD-HF-40
40 +0.2/-0.1
5.5
8 +0.4/-0.1
-
-
-
13.5
-
-
-
90
52
Flat retaining magnets wi...
501311
RMD-HF-50
50 +0.2/-0.1
8.5
10 +0.5/-0.1
8.5
-
8.5
22.0
-
-
-
180
84
Flat retaining magnets wi...
501312
RMD-HF-57
57 +0.2/-0.1
6.5
11 +0.5/-0.2
9
-
6.5
24
-
-
-
230
130
Flat retaining magnets wi...
501313
RMD-HF-63
63 +0.3/-0.1
6.5
14 +0.5/-0.1
12
-
6.5
24.0
-
-
-
290
197
Flat retaining magnets wi...
501315
RMD-HF-80
80 +0.5/-0.1
6.5
18 +0.5/-0.1
15
-
6.5
11.5
-
-
-
540
458
Flat retaining magnets wi...
501316
RMD-HF-83
83 +0.3/-0.1
10.5
18 +0.5/-0.2
15
-
10.5
32
-
-
-
600
444
Flat retaining magnets wi...
501317
RMD-HF-100
100 +0.5/-0.1
10.5
22 +0.5/-0.1
18
-
10.5
34.0
-
-
-
680
815
Flat retaining magnets wi...
501381
RMD-HF-25-M4
25 +0.1/-0.1
-
7 +0.3/-0.2
-
-
-
-
M4
5.2
5.2
36
18
Flat retaining magnets wi...
501383
RMD-HF-32-M4
32 +0.1/-0.1
-
7 +0.3/-0.1
-
-
-
-
M4
5.2
5.2
75
29
Flat retaining magnets wi...
501385
RMD-HF-40-M4
40 +0.2/-0.1
-
8 +0.4/-0.1
-
-
-
-
M4
5.2
5.2
90
53
Flat retaining magnets wi...
501387
RMD-HF-50-M6
50 +0.2/-0.1
-
10 +0.5/-0.1
-
-
-
-
M6
12
12
170
94
Flat retaining magnets wi...
501389
RMD-HF-50-M8
50 +0.2/-0.1
-
10 +0.5/-0.1
-
-
-
-
M8
12
12
170
94
Flat retaining magnets wi...
501391
RMD-HF-63-M8
63 +0.3/-0.1
-
14 +0.5/-0.1
-
-
-
-
M8
13
13
290
206
Flat retaining magnets wi...
501393
RMD-HF-80-M8
80 +0.5/-0.1
-
18 +0.5/-0.1
-
-
-
-
M8
14.5
14.5
55
472
Flat retaining magnets wi...
501395
RMD-HF-80-M10
80 +0.5/-0.1
-
18 +0.5/-0.1
-
-
-
-
M10
14.5
14.5
55
466
Flat retaining magnets wi...
501318
RMD-ND-10
10 +0.1/-0.1
2.6
4.5 +0.2/-0.1
-
-
-
5.2
-
-
-
19
2
Flat retaining magnets wi...
501330
RMD-ND-13
13 +0.1/-0.1
3.5
4.5 +0.2/-0.1
-
-
-
6.6
-
-
-
40
4
Flat retaining magnets wi...
501320
RMD-ND-16
16 +0.1/-0.1
3.5
4.5 +0.2/-0.1
-
-
-
6.6
-
-
-
75
6
Flat retaining magnets wi...
501321
RMD-ND-20
20 +0.1/-0.1
4.5
6 +0.2/-0.1
-
-
-
9.0
-
-
-
105
12
Flat retaining magnets wi...
501322
RMD-ND-25
25 +0.1/-0.1
4.5
7 +0.3/-0.2
-
-
-
9.0
-
-
-
160
24
Flat retaining magnets wi...
501323
RMD-ND-32
32 +0.1/-0.1
5.5
7 +0.3/-0.1
-
-
-
11.0
-
-
-
310
39
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表