您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: STM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STM
AHE2 - High efficiency induction self brake motors
STM
Electronic Motive
STM Motor T-D-M
Powered by
CAD模型選擇
{stm/electronic_motive/stm_motor_t_d_m/ahe2_asmtab.prj},{NB=CE_AHE2_100_A_6_B3-_F_FA---_IEC 100_IEC 100-_IP54_AV},{SIZE=100},{DCA=33.000},{DCB=33.000},{LCA=115.000},{LCB=115.000},{N3A=377.000},{N3B=377.000},{N5A=377.000},{N5B=377.000},{N14A=377.000},{N14B=377.000},{IB=50},{Q=5},{BNDM=6.000},{BL5=50.000},{BL14=25.000},{BL3=25.000},{BP=1.000},{MAR=CE},{TYP=AHE2},{SIZEM=100},{SD=IEC 100},{F=IEC 100},{LENX='A','B','BL'},{DVX='B3','B5','B14','B3/B5','B3/B14'},{IP=IP 55},{TOBX='FA','FD','FS','FP'},{PC=AV},{INX='-','IN'},{SDX=<'IEC 100'>,'IEC 71','IEC 80','IEC 90','IEC 112'},{SD2=IEC 90},{FX1='-'},{FX2='IEC 71'},{CER=CE},{IPFX='IP54','IP55','IP65'},{IN=-},{POL=6},{LEN=A},{DV=B3},{PTB=-},{HB14=-},{CL=F},{TOB=FA},{RLP=-},{IPF=IP54},{DES=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MAR
Marking
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
SIZEM
Size
ⁿ/ₐ
SD
Shaft diameter
ⁿ/ₐ
F
Flange
ⁿ/ₐ
IP
Protection level
ⁿ/ₐ
PC
Cooling
ⁿ/ₐ
CE_AHE2_80_B_2_B3-_F_FA--...
CE
AHE2
80
IEC 80
IEC 80
IP 55
AV
CE_AHE2_90_S_2_B3-_F_FA--...
CE
AHE2
90
IEC 90
IEC 90
IP 55
AV
CE_AHE2_100_A_6_B3-_F_FA-...
CE
AHE2
100
IEC 100
IEC 100
IP 55
AV
CE_AHE2_112_A_2_B3-_F_FA-...
CE
AHE2
112
IEC 112
IEC 112
IP 55
AV
CE_AHE2_132_S_6_B3-_F_FA-...
CE
AHE2
132
IEC 132
IEC 132
IP 55
AV
CE_AHE2_160_MA_2_B3-_F_FA...
CE
AHE2
160
IEC 160
IEC 160
IP 55
AV
CE_AHE2_180_M_4_B3-_F_FA-...
CE
AHE2
180
IEC 180
IEC 180
IP 55
AV
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表