AH - Ejector Pin Form A Hardened
DMS Diemould (UK)
DMS North America
Pins & Sleeves
Powered by
CAD模型選擇
{dms_diemould/ca/pins_sleeves/ah.prj},{NB=AH-6x200},{BESTNR1=AH},{D=6.0},{L=200},{H=12},{T=5.0},{R=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
H
Diameter
[mm]
T
Length
[mm]
R
Radius
[mm]
AH-1.5x100
AH-1.5x100
1.5
100
3
1.5
0.2
AH-1.5x125
AH-1.5x125
1.5
125
3
1.5
0.2
AH-1.5x160
AH-1.5x160
1.5
160
3
1.5
0.2
AH-1.5x200
AH-1.5x200
1.5
200
3
1.5
0.2
AH-1.5x250
AH-1.5x250
1.5
250
3
1.5
0.2
AH-1.6x100
AH-1.6x100
1.6
100
3
1.5
0.2
AH-1.6x125
AH-1.6x125
1.6
125
3
1.5
0.2
AH-1.6x160
AH-1.6x160
1.6
160
3
1.5
0.2
AH-1.6x200
AH-1.6x200
1.6
200
3
1.5
0.2
AH-2x40
AH-2x40
2.0
40
4
2.0
0.2
AH-2x63
AH-2x63
2.0
63
4
2.0
0.2
AH-2x80
AH-2x80
2.0
80
4
2.0
0.2
AH-2x100
AH-2x100
2.0
100
4
2.0
0.2
AH-2x125
AH-2x125
2.0
125
4
2.0
0.2
AH-2x160
AH-2x160
2.0
160
4
2.0
0.2
AH-2x200
AH-2x200
2.0
200
4
2.0
0.2
AH-2x250
AH-2x250
2.0
250
4
2.0
0.2
AH-2.2x100
AH-2.2x100
2.2
100
4
2.0
0.2
AH-2.2x125
AH-2.2x125
2.2
125
4
2.0
0.2
AH-2.2x160
AH-2.2x160
2.2
160
4
2.0
0.2
AH-2.2x200
AH-2.2x200
2.2
200
4
2.0
0.2
AH-2.5x100
AH-2.5x100
2.5
100
5
2.0
0.3
AH-2.5x125
AH-2.5x125
2.5
125
5
2.0
0.3
AH-2.5x160
AH-2.5x160
2.5
160
5
2.0
0.3
AH-2.5x200
AH-2.5x200
2.5
200
5
2.0
0.3
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表