您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
English
QA認證資訊
目錄: Thermokon
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thermokon
AF25+ - Contact Sensor temperature
Thermokon
Cable / Contact Sensors
Contact Sensors
Powered by
CAD模型選擇
{thermokon/cable_contact_sensors/contact_sensors/af25_plus_asmtab.prj},{NB=754132 AF25+ LCD TRV MultiRange T135 L1000 (300)},{ARTNR=754132},{EL=35},{IDPIM3=2268},{BEZ=AF25+ LCD TRV MultiRange T135 L1000},{GGEO=},{GEOV=},{REF3D=TF25+ USE M},{BILD=af25_plus_m_lcd.png},{INFOWWW=link zur Website},{MESSG= Temperatur},{AT= Anlegefühler},{BF=0},{BE=0},{KONFIG= Thermokon App, uConfig, BUS},{S= SI-Protection zum Schutz vor Feuchtigkeit und Vibrationen},{AGSPA= 0..10 V oder 0..5 V, einstellbar über Jumper, live-zero-Konfiguration über App oder uConfig, min. Last 10 kΩ},{AGST=---},{AGSK=---},{EG=0},{NTECH=---},{FTECH=0},{DUT=---},{TEB=-50 - +135},{GKT= ±0,5 K (typ. bei 21 °C), im Standardmessbereich, Offset-Einstellung über App oder uConfig},{TEB1=---},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BEZ
Naming
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
MESSG
Measured values
ⁿ/ₐ
AT
Application/type
ⁿ/ₐ
KONFIG
Configuration
ⁿ/ₐ
S
Sensor
ⁿ/ₐ
AGSPA
Output voltage
ⁿ/ₐ
AGST
Output current
ⁿ/ₐ
TEB
Operating range temperature
ⁿ/ₐ
GKT
Accuracy temperature
ⁿ/ₐ
AST
Output signal temperature
ⁿ/ₐ
TEBG
Operating range temperature enclosure
ⁿ/ₐ
EBF
Operating range humidity
ⁿ/ₐ
SPANN
Power supply
ⁿ/ₐ
LA
Power consumption
ⁿ/ₐ
EL
Installation length
[mm]
AZ
Display
ⁿ/ₐ
GEH
Enclosure
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
SA
Protection IP
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
AL
Connection cable
ⁿ/ₐ
LAL
length connection wire
ⁿ/ₐ
VP
Packaging
ⁿ/ₐ
755832 AF25+ PT1000 T100 ...
AF25+ PT1000 T100 L1000
755832
temperature
Contact sensor
0
SI-Protection against per...
0
0
-35 - +100
depending on length of co...
0
---
max. 85% rH short term co...
0
0
35
0
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,25 mm², 2-wire
1
180 x 250 x 0
709651 AF25+ NTC10k Preco...
AF25+ Ni1000 T100 L1000
709651
temperature
Contact sensor
0
SI-Protection against per...
0
0
-35 - +100
depending on length of co...
0
---
max. 85% rH short term co...
0
0
35
0
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,25 mm², 2-wire
1
180 x 250 x 0
754132 AF25+ LCD TRV Mult...
AF25+ LCD TRV MultiRange ...
754132
temperature
Contact sensor
Thermokon app, uConfig, ...
SI-Protection against per...
0..10 V or 0..5 V, adjust...
---
-50 - +135
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
LCD -20..+70
max. 85% rH short term co...
21..35 V = (±10%) SELV, ...
max. 2,5 W (24 V =), 4,...
35
LCD 29x35 mm, RGB backlig...
USE-M, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
---
1
0 x 0 x 0
658751 AF25+ TRV MultiRan...
AF25+ TRV MultiRange T135...
658751
temperature
Contact sensor
jumper
SI-Protection against per...
2x 0..10 V or 0..5 V, adj...
---
-50 - +135
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
-35..+70
max. 85% rH short term co...
15..24 V = (±10%) SELV, ...
typ. 0,4 W (24 V =), 0,...
35
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
---
1
120 x 170 x 0
658768 AF25+ TRA MultiRan...
AF25+ TRA MultiRange T135...
658768
temperature
Contact sensor
jumper
SI-Protection against per...
---
4..20 mA, max. load 500 Ω
-50 - +135
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
-35..+70
max. 85% rH short term co...
15..24 V = (±10%) SELV
typ. 0,5 W (24 V =)
35
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
---
1
120 x 170 x 0
687805 AF25+ TRA MultiRan...
AF25+ TRA MultiRange T135...
687805
temperature
Contact sensor
jumper
SI-Protection against per...
---
4..20 mA, max. load 500 Ω
-50 - +135
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
-35..+70
max. 85% rH short term co...
15..24 V = (±10%) SELV
typ. 0,5 W (24 V =)
35
---
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
---
6
180 x 250 x 0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VFG54+ - Contact Sensor temperature
Thermokon
06.05.2021
FTK+ - Duct Sensor temperature/Humidity
Thermokon
06.05.2021
LS02+ - Leakage Sensor
Thermokon
06.05.2021
SFK02+ - Immersion Sensor temperature
Thermokon
06.05.2021
Li65+ - Outdoor Sensor Luminosity
Thermokon
06.05.2021
WK02+ - Condensation Sensor Temperature/Humidity
Thermokon
06.05.2021
TF14+ - Cable Sensor temperature
Thermokon
06.05.2021
Humidity Sensor Components
TE Connectivity
02.06.2020
RPF100+ - Pendulum Sensor Temperature
Thermokon
06.05.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表