目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Adapter SW-PMS50 - PMS 50
Schiedel
Stainless steel system
PMS50 Ø130-Ø200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/pms50/adaptor_sw_dw_3.prj},{NB=App.Conn. 200/203/0,5/444/GYMO/PMS50(a)(400)(124033)},{MAT=124033},{EAN=4051921433961},{DC=AT,DE,CZ,RS,SI,SK,BE,NO},{SYS=PMS50},{SAP=App.Conn. 200/203/0,5/444/GYMO/PMS50},{LODDEST=a},{LODLEVEL=400},{INT=200},{EXT=300},{A=250},{B=125},{D1=173},{C=173},{NL=195},{ML=444},{SL=GY},{D=203},{PZ=299.1},{WG=1.614},{SHORT=200/203/0,5/444/GYMO/PMS50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
D1
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
App.Conn. 180/173/0,5/444...
150394
4051921688989
PMS50
App.Conn. 180/173/0,5/444...
180
280
250
125
154
444
BL
1.473
App.Conn. 180/181/0,5/444...
150398
4051921689023
PMS50
App.Conn. 180/181/0,5/444...
180
280
250
125
158
444
BL
1.476
App.Conn. 130/128/0,5/444...
124004
4051921433671
PMS50
App.Conn. 130/128/0,5/444...
130
230
250
125
165
444
BL
1.138
App.Conn. 130/165/0,5/444...
124005
4051921433688
PMS50
App.Conn. 130/165/0,5/444...
130
230
280
125
173
444
BL
1.214
App.Conn. 150/148/0,5/444...
124006
4051921433695
PMS50
App.Conn. 150/148/0,5/444...
150
250
300
125
203
444
BL
1.274
App.Conn. 150/154/0,5/444...
145368
4051921630995
PMS50
App.Conn. 150/154/0,5/444...
150
250
300
125
173
444
BL
1.282
App.Conn. 150/158/0,5/444...
124007
4051921433701
PMS50
App.Conn. 150/158/0,5/444...
150
250
230
125
128
444
BL
1.282
App.Conn. 150/165/0,5/444...
124008
4051921433718
PMS50
App.Conn. 150/165/0,5/444...
150
250
250
125
148
444
BL
1.294
App.Conn. 150/173/0,5/444...
124009
4051921433725
PMS50
App.Conn. 150/173/0,5/444...
150
250
280
125
181
444
BL
1.332
App.Conn. 200/173/0,5/444...
124010
4051921433732
PMS50
App.Conn. 200/173/0,5/444...
200
300
300
125
181
444
BL
1.617
App.Conn. 200/181/0,5/444...
124011
4051921433749
PMS50
App.Conn. 200/181/0,5/444...
200
300
300
125
198
444
BL
1.873
App.Conn. 200/198/0,5/444...
124012
4051921433756
PMS50
App.Conn. 200/198/0,5/444...
200
300
230
125
165
444
BL
1.489
App.Conn. 200/203/0,5/444...
124013
4051921433763
PMS50
App.Conn. 200/203/0,5/444...
200
300
250
125
173
444
BL
1.614
App.Conn. 180/173/0,5/444...
150396
4051921689009
PMS50
App.Conn. 180/173/0,5/444...
180
280
250
125
154
444
GY
1.473
App.Conn. 180/181/0,5/444...
150400
4051921689047
PMS50
App.Conn. 180/181/0,5/444...
180
280
250
125
158
444
GY
1.476
App.Conn. 130/128/0,5/444...
124024
4051921433879
PMS50
App.Conn. 130/128/0,5/444...
130
230
250
125
165
444
GY
1.138
App.Conn. 130/165/0,5/444...
124025
4051921433886
PMS50
App.Conn. 130/165/0,5/444...
130
230
280
125
173
444
GY
1.214
App.Conn. 150/148/0,5/444...
124026
4051921433893
PMS50
App.Conn. 150/148/0,5/444...
150
250
300
125
203
444
GY
1.274
App.Conn. 150/154/0,5/444...
145370
4051921631015
PMS50
App.Conn. 150/154/0,5/444...
150
250
300
125
173
444
GY
1.282
App.Conn. 150/158/0,5/444...
124027
4051921433909
PMS50
App.Conn. 150/158/0,5/444...
150
250
230
125
128
444
GY
1.282
App.Conn. 150/165/0,5/444...
124028
4051921433916
PMS50
App.Conn. 150/165/0,5/444...
150
250
250
125
148
444
GY
1.294
App.Conn. 150/173/0,5/444...
124029
4051921433923
PMS50
App.Conn. 150/173/0,5/444...
150
250
280
125
181
444
GY
1.332
App.Conn. 200/173/0,5/444...
124030
4051921433930
PMS50
App.Conn. 200/173/0,5/444...
200
300
300
125
181
444
GY
1.617
App.Conn. 200/181/0,5/444...
124031
4051921433947
PMS50
App.Conn. 200/181/0,5/444...
200
300
300
125
198
444
GY
1.873
App.Conn. 200/198/0,5/444...
124032
4051921433954
PMS50
App.Conn. 200/198/0,5/444...
200
300
230
125
165
444
GY
1.489
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表