目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Adapter ICS25 - PPL - ICS 25
Schiedel
Stainless steel system
PrimaPlus Ø80-Ø300
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/primaplus/adaptor_ics_ppl.prj},{NB=Adaptor_ICS-PPL 180/-/0,5/316/BA/ICS25(a)(400)(101194)},{MAT=101194},{EAN=4037494163535},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,GB,IT},{SYS=ICS25},{SAP=Adaptor_ICS-PPL 180/-/0,5/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=180},{EXT=230},{A=155},{NL=200},{ML=316},{SL=BA},{WG=0.95},{INTX=183.0},{EXTX=231.10},{INTY=179.9},{VERS=1},{VERS1=1},{SHORT=180/-/0,5/316/BA/ICS25},{PP=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Adaptor_ICS-PPL 80/-/0,5/...
148397
4051921666284
ICS25
Adaptor_ICS-PPL 80/-/0,5/...
80
130
155
200
316
BA
0.47
Adaptor_ICS-PPL 130/-/0,5...
101192
4037494163511
ICS25
Adaptor_ICS-PPL 130/-/0,5...
130
180
155
200
316
BA
0.71
Adaptor_ICS-PPL 150/-/0,5...
101193
4037494163528
ICS25
Adaptor_ICS-PPL 150/-/0,5...
150
200
155
200
316
BA
0.80
Adaptor_ICS-PPL 180/-/0,5...
101194
4037494163535
ICS25
Adaptor_ICS-PPL 180/-/0,5...
180
230
155
200
316
BA
0.95
Adaptor_ICS-PPL 200/-/0,5...
101195
4037494163542
ICS25
Adaptor_ICS-PPL 200/-/0,5...
200
250
155
200
316
BA
1.04
Adaptor_ICS-PPL 230/-/0,5...
101361
4037494496275
ICS25
Adaptor_ICS-PPL 230/-/0,5...
230
280
155
200
316
BA
1.19
Adaptor_ICS-PPL 250/-/0,5...
101196
4037494163559
ICS25
Adaptor_ICS-PPL 250/-/0,5...
250
300
155
200
316
BA
1.28
Adaptor_ICS-PPL 300/-/0,5...
101197
4037494163566
ICS25
Adaptor_ICS-PPL 300/-/0,5...
300
350
155
200
316
BA
1.51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flat Flashing - PPL06
Schiedel
13.10.2021
Tapered Terminal - PPL06
Schiedel
11.02.2022
Collar - PPL06
Schiedel
11.02.2022
Adapter PPL – ICS25 - ICS 25
Schiedel
13.10.2021
Raincap - PPL06
Schiedel
11.02.2022
Anti Splash Terminal - PPL06
Schiedel
11.02.2022
Pipe 250mm - ICS 25
Schiedel
13.10.2021
Appliance Connector Plain - IC5K25
Schiedel
13.10.2021
Adaptor Increaser - ICS 25
Schiedel
13.10.2021
Locking plug - ICS 25
Schiedel
13.10.2021
Pipe 1000mm - ICS 25
Schiedel
13.10.2021
Bend 90° - ICS 25
Schiedel
13.10.2021
Bend 45° - ICS 25
Schiedel
13.10.2021
Adaptor ICS to Flex - ICS 25
Schiedel
13.10.2021
Show more
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表