您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Adaptasteel - Liquid Tight, Types: SPUL
ABB Installation Products
Adaptaflex
Metalic System - Conduit
TYPE SPL, SPLHC & SPUL COVERED STEEL FLEXIBLE CONDUIT
Powered by
CAD模型選擇
{thomas_betts/adaptaflex/metalic_systems_metalic_conduit/adaptasteel_l_t_t_spl_splhc_spul/adaptasteel_l_t_t_spul.prj},{NB=SPUL2525M},{CN=SPUL25},{MAT=PVC Covered Galvanised Steel with Copper Packing},{TRS=-15°C to +75°C},{TRM=-5°C to +105°C},{SIZE=25},{USSIZE=3/4},{COLOR=Grey},{L=25},{A=26.4},{B=21.0},{C=110},{NOTE=3D Model is just a Segment of the Actual Model},{L1=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TRS
Temperature Range Static Applications
[deg Celsius]
TRM
Temperature Range Moving Applications
ⁿ/ₐ
SIZE
Nominal Conduit Size
ⁿ/ₐ
USSIZE
US Conduit Size
[Inch]
COLOR
Color
ⁿ/ₐ
A
Outside Diameter
[mm]
B
Inside Diameter
[mm]
C
Minimum Bend Radius
[mm]
NOTE
Note
ⁿ/ₐ
SPUL1650M
SPUL16
SPUL1650M
PVC Covered Galvanised St...
-15°C to +75°C
-5°C to +105°C
16
3/8
Grey
17.8
12.5
50
3D Model is just a Segmen...
SPUL2050M
SPUL20
SPUL2050M
PVC Covered Galvanised St...
-15°C to +75°C
-5°C to +105°C
20
1/2
Grey
21.1
15.9
80
3D Model is just a Segmen...
SPUL2525M
SPUL25
SPUL2525M
PVC Covered Galvanised St...
-15°C to +75°C
-5°C to +105°C
25
3/4
Grey
26.4
21.0
110
3D Model is just a Segmen...
SPUL3225M
SPUL32
SPUL3225M
PVC Covered Galvanised St...
-15°C to +75°C
-5°C to +105°C
32
1
Grey
33.1
26.7
145
3D Model is just a Segmen...
SPUL4025M
SPUL40
SPUL4025M
PVC Covered Galvanised St...
-15°C to +75°C
-5°C to +105°C
40
1 1/4
Grey
41.8
35.4
180
3D Model is just a Segmen...
SPUL5025M
SPUL50
SPUL5025M
PVC Covered Galvanised St...
-15°C to +75°C
-5°C to +105°C
50
1 1/2
Grey
47.9
40.4
240
3D Model is just a Segmen...
SPUL6310M
SPUL63
SPUL6310M
PVC Covered Galvanised St...
-15°C to +75°C
-5°C to +105°C
63
2
Grey
59.7
51.6
345
3D Model is just a Segmen...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表