您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Rotary actuator r4
Metalwork
Actuators
Handling
Rotary actuators
rotary_actuator_r4
Powered by
CAD模型選擇
{metalwork/actuators/handling/rotary_actuators/rotary_actuator_r4/rotary_actuator_r4.prj},{NB=W790D075GQ011DA},{DI=75},{VER=3},{TYPE=DA},{TYPEX='DA','Double-acting','SR','Single-acting'},{FLANGE=0D},{FLANGEX='0D','F05 / F07','0B','F04'},{Q=11},{A=12},{B=8},{C=1/4},{G=20},{E=42.5},{F=94.0},{H=100},{L=205},{HX=9.728}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Diameter
[mm]
I
[mm]
A
ØA
[mm]
B
[mm]
C
ⁿ/ₐ
G
[mm]
E
[mm]
F
[mm]
H
[mm]
L
[mm]
WEIGHT
Weight
[grad]
W790A032GQ009DA
W790A032GQ009DA
32
10
12
8
1/8
20
23.5
49.0
45
117
420
W79AC042GQ009DA
W79AC042GQ009DA
42
10
12
8
1/8
20
27.0
60.5
57
160
870
W79AC050GQ009DA
W79AC050GQ009DA
50
10
12
8
1/8
20
33.5
75.0
67
139
1070
W79AD063GQ009DA
W79AD063GQ009DA
63
10
12
8
1/4
20
38.0
86.0
83
152
1600
W790D075GQ011DA
W790D075GQ011DA
75
13
12
8
1/4
20
42.5
94.0
100
205
2800
W790D085GQ014DA
W790D085GQ014DA
85
16
12
8
1/4
20
49.0
104.0
110
230
4200
W79DE100GQ014DA
W79DE100GQ014DA
100
16
12
8
1/4
20
55.0
120.0
125
275
5800
W790E115GQ017DA
W790E115GQ017DA
115
20
12
8
1/4
30
63.5
134.0
142
309
9200
W790E125GQ017DA
W790E125GQ017DA
125
20
12
8
1/4
30
69.5
141.0
155
362
11900
W790F145GQ022DA
W790F145GQ022DA
145
25
12
8
1/4
30
80.0
163.0
175
392
15500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rotary actuators series R1
Metalwork
21.07.2022
2051 - Pneumatic rotary actuator
Buerkert
08.12.2023
ACCESSORIES ACTUATED VALVES SERIES RV-FLUID - SWITCH BOX WITH ELECTROMECHAN...
Metalwork
21.07.2022
Modèle 50800 - 90° pneumatic actuator - Aluminium
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Rotary actuator series R2
Metalwork
21.07.2022
Rotary actuator series R3
Metalwork
21.07.2022
Unique 7000 Shut-off 2 1/2-Inch - Seat Valves
Alfa Laval
27.09.2023
IP8000/8100 - Electro-Pneumatic Positioner ATEX Type
SMC
28.09.2023
8805 - Ball valve / Butterfly valve with pneumatic rotary actuator
Buerkert
08.12.2023
ACTUATED BALL VALVES SERIES RV-FLUID - 2-WAYS STAINLESS STEEL ACTUATED BALL...
Metalwork
21.07.2022
ACTUATED BALL VALVES SERIES RV-FLUID - 2-WAYS STAINLESS STEEL ACTUATED BALL...
Metalwork
21.07.2022
ACCESSORIES ACTUATED VALVES SERIES RV-FLUID - KIT SQUARED ADAPTOR
Metalwork
21.07.2022
ACCESSORIES ACTUATED VALVES SERIES RV-FLUID - POSITION INDICATOR FOR ACTUAT...
Metalwork
21.07.2022
DFPD (m) - Semi-rotary drive, Modular system
Festo
23.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表