You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64701 - Split pin - ISO 1234 DIN 94 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Circlips, pins, bits, rivets
Powered by
CAD模型選擇
{acton/industrie/64701.prj},{NB=acton_647013,2X56},{REF=647013,2X56},{MAT=Acier inoxydable A4},{D=3.2},{L=56},{D1=2.800},{DK=5.450},{K=6.400},{A=3.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
Acton 647011X8
647011X8
Acier inoxydable A4
1x8
1.0
8
Acton 647011X10
647011X10
Acier inoxydable A4
1x10
1.0
10
Acton 647011X12
647011X12
Acier inoxydable A4
1x12
1.0
12
Acton 647011X14
647011X14
Acier inoxydable A4
1x14
1.0
14
Acton 647011X16
647011X16
Acier inoxydable A4
1x16
1.0
16
Acton 647011X18
647011X18
Acier inoxydable A4
1x18
1.0
18
Acton 647011X20
647011X20
Acier inoxydable A4
1x20
1.0
20
Acton 647011,2X8
647011,2X8
Acier inoxydable A4
1.2x8
1.2
8
Acton 647011,2X10
647011,2X10
Acier inoxydable A4
1.2x10
1.2
10
Acton 647011,2X12
647011,2X12
Acier inoxydable A4
1.2x12
1.2
12
Acton 647011,2X14
647011,2X14
Acier inoxydable A4
1.2x14
1.2
14
Acton 647011,2X16
647011,2X16
Acier inoxydable A4
1.2x16
1.2
16
Acton 647011,2X18
647011,2X18
Acier inoxydable A4
1.2x18
1.2
18
Acton 647011,2X20
647011,2X20
Acier inoxydable A4
1.2x20
1.2
20
Acton 647011,2X25
647011,2X25
Acier inoxydable A4
1.2x25
1.2
25
Acton 647011,2X32
647011,2X32
Acier inoxydable A4
1.2x32
1.2
32
Acton 647011,6X10
647011,6X10
Acier inoxydable A4
1.6x10
1.6
10
Acton 647011,6X12
647011,6X12
Acier inoxydable A4
1.6x12
1.6
12
Acton 647011,6X14
647011,6X14
Acier inoxydable A4
1.6x14
1.6
14
Acton 647011,6X16
647011,6X16
Acier inoxydable A4
1.6x16
1.6
16
Acton 647011,6X18
647011,6X18
Acier inoxydable A4
1.6x18
1.6
18
Acton 647011,6X20
647011,6X20
Acier inoxydable A4
1.6x20
1.6
20
Acton 647011,6X22
647011,6X22
Acier inoxydable A4
1.6x22
1.6
22
Acton 647011,6X25
647011,6X25
Acier inoxydable A4
1.6x25
1.6
25
Acton 647011,6X28
647011,6X28
Acier inoxydable A4
1.6x28
1.6
28
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表