您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ACS880-34-480V - Ultra-Low Harmonic Drive Modules
ABB
AC Drives
ACS880
500V
Powered by
CAD模型選擇
{abb/ac_drives/acs880/500/acs880_34_480v_asmtab.prj},{NB=ACS880-34-302A-5-Architecture300},{TC=ACS880-34-302A-5},{BTC=ACS880-34-302A-5},{TYPE=UL Type Open},{LODDEST=Architecture},{LODLEVEL=300},{ILD=302},{PLDHP=250},{PLDKW=200},{I2HD=260},{PHDHP=200},{PHDKW=132},{FS=R11},{H=1741},{W=713},{D=512},{WEIGHT=365},{PPATH=acs880_34_480v_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TC
Type Code
ⁿ/ₐ
TYPE
UL Type
ⁿ/ₐ
ILD
Current Nominal ratings - Light Duty (110% overload for 1 min)
[A]
PLDHP
Power Nominal ratings - Light Duty (110% overload for 1 min)
[HP]
PLDKW
Power Nominal ratings - Light Duty (110% overload for 1 min)
[kW]
I2HD
Current Nominal ratings - Heavy Duty (150% overload for 1 min)
[A]
PHDHP
Power Nominal ratings - Heavy Duty (150% overload for 1 min)
[HP]
PHDKW
Power Nominal ratings - Heavy Duty (150% overload for 1 min)
[kW]
FS
Frame Size
ⁿ/ₐ
H
Height 1
[mm]
W
Width
[mm]
D
Depth
[mm]
WEIGHT
Weight
[kg]
ACS880-34-240A-5
ACS880-34-240A-5
UL Type Open
240
200
132
180
150
110
R11
1741
713
512
365
ACS880-34-260A-5
ACS880-34-260A-5
UL Type Open
260
200
160
240
200
132
R11
1741
713
512
365
ACS880-34-302A-5
ACS880-34-302A-5
UL Type Open
302
250
200
260
200
132
R11
1741
713
512
365
ACS880-34-361A-5
ACS880-34-361A-5
UL Type Open
361
300
200
302
250
160
R11
1741
713
512
365
ACS880-34-414A-5
ACS880-34-414A-5
UL Type Open
414
350
250
361
300
200
R11
1741
713
512
365
ACS880-34-460A-5
ACS880-34-460A-5
UL Type Open
430
350
315
414
350
250
R11
1741
713
512
365
ACS880-34-503A-5
ACS880-34-503A-5
UL Type Open
483
400
355
483
400
315
R11
1741
713
512
365
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ACS880-34-575V - Ultra-Low Harmonic Drive Modules
ABB
07.07.2023
DCS800 Non-Regenerative - 500 to 700 Vdc
ABB
07.07.2023
ACS880-01-480V - Wall-Mounted Single Drive Modules
ABB
08.02.2023
ACS880-04F-480V - Single Drive Modules
ABB
07.07.2023
ACS880-14-480V - Regenerative Drive Modules
ABB
07.07.2023
Regenerative Drives - 600Vac, Cabinet Drives - 525, 550, 575, 600 or 690 V
ABB
15.07.2022
ACS880-01-230V - Wall-Mounted Single Drive Modules
ABB
08.02.2023
ACS550 480Vac Ratings - Wall Mounted/Free Standing
ABB
15.07.2022
ACQ580-34 480V - Drive Modules
ABB
07.07.2023
ACS880-01-575V - Wall-Mounted Single Drive Modules
ABB
08.02.2023
ACS880-04-480V - Single Drive Modules
ABB
07.07.2023
ACS580-01-480V - ACS580-01 0.75-350 Hp
ABB
23.01.2024
ACQ580-04 480V - Drive Modules
ABB
07.07.2023
Ultra Low Harmonic Drives - 480Vac, Cabinet Drives - 380, 400, 415, 460, 48...
ABB
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表