ACE-3200 - Shock Absorbers - Hydraulic Speed/Feed Controller
Essentra Components
Bearings & Power Transmission
Springs, Shocks & Dampers
Shock Absorbers & Accessories
Shock Absorbers - Hydraulic Speed/Feed Controller
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d05000000/l3_d05050000/p040860/ace-3200.prj},{NB=ACE-3200},{PN=ACE-3200},{AMERSID=1048633},{APACID=-},{EMEAID=-},{STROKE=2.00},{A=0.25},{B=9.81},{C=0.25},{D=0.25},{E=2.93},{TMP=450.00000000},{TMF=9.5},{CMP=450.00000000},{CMF=9.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
STROKE
Stroke
[mm]
A
A Mounting Hole Diameter
[mm]
B
B Overall Length From Centers
[mm]
C
C Plunger Hole Location
[mm]
D
D Plunger Hole Diameter
[mm]
E
E Travel Length From Body to Plunger Center
[mm]
TMP
Tension Maximum Propelling Force Lbs
[mm]
TMF
Tension Minimum Force to Operate Through Full Stroke Lbs
ⁿ/ₐ
CMP
Compression Maximum Propelling Force Lbs
[mm]
CMF
Compression Minimum Force to Operate Through Full Stroke Lbs
ⁿ/ₐ
ACE-3200
ACE-3200
1048633
-
-
2.00
0.25
9.81
0.25
0.25
2.93
450
9.5
450
9.5
ACE-3400
ACE-3400
1048634
-
-
4.00
0.25
13.81
0.25
0.25
4.93
450
External Mechanical Stops...
375
External Mechanical Stops...
ACE-3600
ACE-3600
1048635
-
-
6.00
0.25
17.81
0.25
0.25
6.93
450
External Mechanical Stops...
300
External Mechanical Stops...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表